- tube clamps
- Components for conveyor systems
- K2293
Lateral guide holder, plastic, with palm grip
- K2294
Lateral guide holder, plastic, adjustable with palm grip
- K2295
Single clamps, plastic, for lateral guides with conical holding profile
- K2296
Single clamps, plastic, for round lateral guides
- K2297
Pin, stainless steel, for plastic single clamps
- K2298
Single clamps, plastic, for flat bars for lateral guides with conical holding profile
- K2299
Single clamps, plastic, for flat bars for round lateral guides
- K2300
Pin, stainless steel for plastic single clamps for flat bars
- K2301
Double clamps, plastic for lateral guides with conical holding profile
- K2302
Double clamps, plastic for round lateral guides
- K2303
Pin, stainless steel for plastic double clamps
- K2304
Double clamps, plastic with stainless steel pins for lateral guides with conical holding profile
- K2305
Double clamps, plastic with stainless steel pins for round lateral guides
- K2306
Lateral guides, plastic round with conical holding profile
- K2307
lateral guides, plastic, flat with conical holding profile
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
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
K2303Pin, stainless steel for plastic double clamps |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4301. Version:Bright.Note:These pins are suitable for the double clamps K2301 and K2302. They can be clamped into the lateral guide holders K2293 and K2294 via the palm grip.Accessory:Lateral guide holder K2293. Lateral guide holder K2294. Double clamps K2301. Double clamps K2302.Special features: DownloadHere is all the information as a PDF datasheet: