- tube clamps
- Components for conveyor systems
- K2293
Lateral guide holder, plastic, with palm grip
- K2294
Lateral guide holder, plastic, adjustable with palm grip
- K2295
Single clamps, plastic, for lateral guides with conical holding profile
- K2296
Single clamps, plastic, for round lateral guides
- K2297
Pin, stainless steel, for plastic single clamps
- K2298
Single clamps, plastic, for flat bars for lateral guides with conical holding profile
- K2299
Single clamps, plastic, for flat bars for round lateral guides
- K2300
Pin, stainless steel for plastic single clamps for flat bars
- K2301
Double clamps, plastic for lateral guides with conical holding profile
- K2302
Double clamps, plastic for round lateral guides
- K2303
Pin, stainless steel for plastic double clamps
- K2304
Double clamps, plastic with stainless steel pins for lateral guides with conical holding profile
- K2305
Double clamps, plastic with stainless steel pins for round lateral guides
- K2306
Lateral guides, plastic round with conical holding profile
- K2307
lateral guides, plastic, flat with conical holding profile
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
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
K2306Lateral guides, plastic round with conical holding profile |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Guide PE-UHMW. Sheet metal parts stainless steel.Version:Guide white Sheet metal bright.Note:The conical holding profile enables the lateral guides to be quickly and easily secured in the clamps K2295, K2298, K2301 and K2304.
These lateral guides are used to guide items on conveyor lines. The material used enables the guides to withstand heavy loads, exhibit low friction and reduce wear on the items being transported.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.On request:Other colours and sizes.Accessory:Single clamp K2295. Single clamp K2298. Double clamp K2301. Double clamp K2304.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | B | B1 | B2 | H | L | R | CAD | Acc. | Price | Order |
|---|
| K2306.073000 | 17 | 1,5 | 11,5 | 17 | 3000 | 7 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|