- tube clamps
- Components for conveyor systems
- K2293
Lateral guide holder, plastic, with palm grip
- K2294
Lateral guide holder, plastic, adjustable with palm grip
- K2295
Single clamps, plastic, for lateral guides with conical holding profile
- K2296
Single clamps, plastic, for round lateral guides
- K2297
Pin, stainless steel, for plastic single clamps
- K2298
Single clamps, plastic, for flat bars for lateral guides with conical holding profile
- K2299
Single clamps, plastic, for flat bars for round lateral guides
- K2300
Pin, stainless steel for plastic single clamps for flat bars
- K2301
Double clamps, plastic for lateral guides with conical holding profile
- K2302
Double clamps, plastic for round lateral guides
- K2303
Pin, stainless steel for plastic double clamps
- K2304
Double clamps, plastic with stainless steel pins for lateral guides with conical holding profile
- K2305
Double clamps, plastic with stainless steel pins for round lateral guides
- K2306
Lateral guides, plastic round with conical holding profile
- K2307
lateral guides, plastic, flat with conical holding profile
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- Lean tube connector Ø30 type I
- Workpiece supports
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
K2293Lateral guide holder, plastic, with palm grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Holder and palm grip thermoplastic. Eye bolt stainless steel. Bush brass.Version:Holder and palm grip black. Eye bolt bright. Bush nickel-plated.Note:Lateral guide holders are the basis for the adjustable lateral guides. They are screwed to the side of the conveyor system. The lateral guide holder can be used to clamp suitable pins (connected with a clamp for lateral guides) using the palm grip. The distance between the clamp/guide and holder can be easily and variably adjusted.
Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.On request:Matching spacers. Without stop edge. Lateral guide holder stainless steel.Accessory:Pin K2297. Pin K2300. Pin K2303. Double clamp K2304. Double clamp K2305.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | B | B1 | B2 | D | D1 | H | H1 | H2 | H3 | H4 | H5 | H6 | H7 | L | L1 | L2 | L3 | L4 | L5 | T | F max. kN | CAD | Acc. | Price | Order |
|---|
| K2293.1129 | 9 | 38 | 35 | 12,5 | 48 | 199 | 76 | 60 | 14,5 | 45 | 76 | 154 | 5 | 58 | 27 | 30 | 5 | 43,5 | 62,5 | 9 | 2 |  | | on request | | | K2293.1169 | 9 | 38 | 35 | 16,5 | 48 | 199 | 76 | 60 | 14,5 | 45 | 76 | 154 | 5 | 58 | 27 | 30 | 5 | 43,5 | 62,5 | 9 | 3 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|