Product groups
Double clamps, plastic with stainless steel pins 
for round lateral guides
K2305

Double clamps, plastic with stainless steel pins for round...

go back

Item description/product images

DescriptionMaterial:

Clamp thermoplastic.
Pin stainless steel 1.4301.

Version:Clamp black.
Pin bright.
Note:The double clamp is used together with round lateral guides. With this type, it is possible to mount two lateral guides one over the other. This enables higher products to be transported safely on the conveyor belt.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory:Lateral guide holders K2293.
Lateral guide holders K2294.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2305 Double clamps, plastic with stainless steel pins for round lateral guides 306 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

Double clamps, plastic with stainless steel pins 
for round lateral guides

Item selection/filter

Order No.B

B1DD1HH1LL1L2SWCADAcc.PriceOrder
K2305.120805525,519,51212906855448010 on request
K2305.160805525,519,51612906855448014 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33