Product groups
Double clamps, plastic 
for round lateral guides
K2302

Double clamps, plastic for round lateral guides

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:black.Note:The double clamp is used together with round lateral guides. With this type, it is possible to mount two lateral guides one over the other. This enables higher products to be transported safely on the conveyor belt.

Through targeted product guidance on the conveyor system, the items are maintained on the conveyor belt during transportation.
Accessory:Pin K2303.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2302 Double clamps, plastic for round lateral guides 312 kB
 Technical note Components for conveyor systems and support elements 572 kB

Drawings

Double clamps, plastic 
for round lateral guides

Item selection/filter

Order No.B

B1DD1HLL1SWCADAcc.PriceOrder
K2302.68551225,519,5111290554417 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33