- tube clamps
- Components for conveyor systems
- Monitor brackets
- Plug Connector
- Accessories for aluminium profiles
- K1042
Straps
- K1043
Angles
- K2017
Angle steel
- K1045
Angle sets Type I
- K1046
Angle sets Type B
- K2186
Angle sets type B
- K2187
End caps for angle sets, type B
- K2539
Floor bracket type B and type I
- K1047
Angle elements T1 Type I
- K1048
Angle elements T2 Type I
- K1049
Clamping angles Type I
- K1050
Joint angles Type I
- K1051
Joints Type B and Type I
- K2164
Friction joints, adjustable, single, 40/40 type I
- K2165
Friction joints, adjustable, single, 40/40 type B
- K2166
Friction joints, single, 40/40 type I
- K2167
Friction joints, single, 40/40 type B
- K2168
Friction joints, single, 40/80 type I
- K2169
Friction joints, single, 40/80 type B
- K2170
Friction joints, double, 40/80/40 type I
- K2171
Friction joints, double, 40/80/40 type B
- K2172
Friction joints, single, 45/45 type B
- K2173
Friction joints, single, 45/90 type B
- K2174
Friction joints, double, 45/90/45 type B
- K2175
Connection friction joints, 40/40 type I
- K2176
Connection friction joints, 40/80 type I
- K2177
Connection friction joints, 40/45 type B
- K1967
Rotation locks plastic for tube clamps
- K0494
Tube end plugs, plastic for round and square tubes
- K2028
Protective caps, plastic for round tubes
- K2029
Protective caps, plastic for square tubes
- K1053
End caps Type B and Type I
- K1054
Cover and adapter profiles Type B and Type I
- K1055
Cover profile Type I
- K1056
Slide rail Type I
- K1806
Profile slider
- K1806
Profile slider with clamping lever
- K1057
Foot plates Type B and Type I
- K2543
Type B foot plates
- K2542
Post brackets type B and type I
- K2540
Foot brackets for type B and type I
- K2541
Profile brackets type B and type I
- K2056
Bearing flange for feed roller
- K1278
Cable tie block
- K1279
Cable clips
- K1280
Cable clips with T-slot key
- K1281
Sensor holders
- K1282
Earthing terminal type I
- K1283
Potential equaliser type I
- K2189
Holder for panel elements (Multiblock 25) type B and type I
- K2190
Spacer for holder for panel elements (Multiblock 25)
- K2191
Holder for panel elements (mesh holder)
- K2192
Glass pane holders
- K2193
Corner connectors for glass pane holders
- Lean tube connector Ø30 type I
- Workpiece supports
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
K2541Profile brackets type B and type I |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Die-cast aluminium.Version:alu-tone powder coated.Note:Profile brackets for fastening aluminium profiles directly to the floor. The profile bracket is screwed to the profiles using slot keys.
Form A: for profile 40X40. Form B: for profile 40X80.Assembly:1. Secure the profile bracket to the floor. 2. Insert the slot keys into the aluminium profile. 3. Place the aluminium profile in the profile bracket and secure it with screws.Accessory:Slot keys K1023, K1024, K1025, K1026, K1027.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
| Order No. | Form | B | B1 | B3 | D | H | H1 | H2 | L | L1 | L2 | L4 | CAD | Acc. | Price | Order |
|---|
| K2541.11140 | A | 85 | 14 | 20,5 | 11,8 | 120 | 106 | 6 | 128 | 40,5 | 83,4 | 8,8 |  | | on request | |
|
| Order No. | Form | B | B1 | B2 | B3 | D | H | H1 | H2 | L | L1 | L2 | L3 | L4 | CAD | Acc. | Price | Order |
|---|
| K2541.21180 | B | 85 | 14 | 21,5 | 20,5 | 11,8 | 120 | 106 | 6 | 168 | 80 | 123,9 | 40 | 8,8 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|