Product groups

Item description/product images

DescriptionMaterial:Die-cast aluminium.Version:Bright.Note:Post brackets hold profiles to secure them directly to the floor and set posts.

The post brackets are used together with the double slot keys K2544.
Assembly:1. Place the post bracket in the desired position.
2. Place the threaded pins in the outer 4 holes.
3. The bracket can be optimally aligned using the two centre threads and screw.
4. Insert double slot keys and position with screws.
5. Insert the aluminium profile and secure it with the double slot keys and screws.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2542 Post brackets type B and type I 193 kB

Drawings

Post brackets type B and type I

Item selection/filter

Order No.ProfileB

B1B2B3D

D1GHH1H2LL1L2L3L4CADAcc.PriceOrder
K2542.1404015015040x4015040,3551288,512M81006028,415040,355128120 on request
K2542.1454515015045x4515045,3551288,512M81006028,415045,355128120 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33