Product groups

Item description/product images

DescriptionMaterial:Steel.Version:electro zinc-plated or black powder-coated.Note:Floor bracket for fastening aluminium profiles directly to the floor. The floor bracket is screwed to the side of the profiles using slot keys.

Form A from profile 40.
Form B from profile 45.
On request:Other surface finishes and colours.Accessory:Slot keys K1023, K1024, K1025, K1026, K1027.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2539 Floor bracket type B and type I 228 kB

Drawings (total overview)

Floor bracket type B and type I

Floor bracket type B and type I, Form A

More information

Drawings

Floor bracket type B and type I, Form A

Item selection/filter

Order No.FormMain
colour
Surface finish
body
BB1B2HH1H2H3H4H5H6LL1L2CADAcc.PriceOrder
K2539.1111200039Asilverelectro zinc-plated3991320069,516361636168818,516 on request
K2539.1122200039Ablackpowder-coated3991320069,516361636168818,516 on request

Floor bracket type B and type I, Form B

More information

Drawings

Floor bracket type B and type I, Form B

Item selection/filter

Order No.FormMain
colour
Surface finish
body
BB1B2HH1H2H3H4LL1L2CADAcc.PriceOrder
K2539.2111160042Bsilverelectro zinc-plated429916064,5312431901331 on request
K2539.2122160042Bblackpowder-coated429916064,5312431901331 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33