HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Telescopic slides over-extension, loading up to 80 kg
K0542

Telescopic slides over-extension, loading up to 80 kg

go back

Item description/product images

DescriptionMaterial:Slides and ball cages steel.
Balls C-steel.
Version:Slides hot-dip galvanised.
Ball cages electro zinc-plated.
Balls hardened.
Note:For telescopic slides with over-extension, the travel is greater than the overall length. Interlock in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The value lower for horizontal mounting. The specified load-bearing capacities refer to the maximum value at 100,000 cycles.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0542 Telescopic slides over-extension, loading up to 80 kg 150 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides over-extension, loading up to 80 kg

Item selection/filter

Order No.

AA1A2C
(travel)
LDrawer depthLoading
per pair
kg
Loading
per pair
horizontal kg
CADAcc.PriceOrder
K0542.103001281041603503003005016 on request
K0542.103501281522564003503506016 on request
K0542.104001601682564504004006516 on request
K0542.105002242083845505005007516 on request
K0542.105502242563846005505507516 on request
K0542.106002882403846506006008016 on request
K0542.106502882883847006506508016 on request
K0542.107003203123847507007008016 on request
K0542.107503203603848007507508016 on request

Information about this article

Note:

Dear customers and business partners,

We would like to inform you that we will be phasing our telescopic slides out from 03 February, 2020 and have already reduced them by  20% (special discount). For further questions about the product range or alternatives please contact

hamit.uerguer@kipp.com

Thank you for your understanding.

HEINRICH KIPP WERK KG

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33