Product groups
Locking pins, stainless steel with stainless steel key ring
K0365

Locking pins, stainless steel with stainless steel key ring

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double shear (F) = S · τ aB max.

The locking pins with key ring represent a cost-effective alternative to other locking pins.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0365 Locking pins, stainless steel with stainless steel key ring 133 kB

Drawings

Locking pins, stainless steel with stainless steel key ring

Item selection/filter

Order No.DD1D2LL1L5Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0365.1123060102366,51071722 on request
K0365.1123060152366,51572222 on request
K0365.1123060202366,52072722 on request
K0365.1123060252366,52573222 on request
K0365.1123060302366,53073722 on request
K0365.1123060402366,54074722 on request
K0365.1123060502366,55075722 on request
K0365.1128080152888,81582338 on request
K0365.1128080202888,82082838 on request
K0365.1128080252888,82583338 on request
K0365.1128080302888,83083838 on request
K0365.1128080402888,84084838 on request
K0365.1128080502888,85085838 on request
K0365.1128100152810121592460 on request
K0365.1128100202810122092960 on request
K0365.1128100252810122593460 on request
K0365.1128100302810123093960 on request
K0365.1128100402810124094460 on request
K0365.1128100502810125095460 on request
K0365.112812020281214,520103086 on request
K0365.112812030281214,530104086 on request
K0365.112812040281214,540105086 on request
K0365.112812050281214,550106086 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33