K0665.90811021 | SPACER RING, D=8, D1=11, L=2, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.90811031 | SPACER RING, D=8, D1=11, L=3, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.90811041 | SPACER RING, D=8, D1=11, L=4, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.90811061 | SPACER RING, D=8, D1=11, L=6, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.90811081 | SPACER RING, D=8, D1=11, L=8, STAINLESS STEEL 1.4305 BRIGHT | | | on request | |
|
Availability Here you can check item's availability. |
|