K0665.91215021 | SPACER RING, D=12, D1=15, L=2, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91215041 | SPACER RING, D=12, D1=15, L=4, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91215051 | SPACER RING, D=12, D1=15, L=5, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91215061 | SPACER RING, D=12, D1=15, L=6, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91215081 | SPACER RING, D=12, D1=15, L=8, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91217021 | SPACER RING, D=12, D1=17, L=2, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91217041 | SPACER RING, D=12, D1=17, L=4, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91217051 | SPACER RING, D=12, D1=17, L=5, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91217061 | SPACER RING, D=12, D1=17, L=6, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91217081 | SPACER RING, D=12, D1=17, L=8, STAINLESS STEEL 1.4305 BRIGHT | | | on request | |
|
Availability Here you can check item's availability. |
|