K0665.91621041 | SPACER RING, D=16, D1=21, L=4, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91621051 | SPACER RING, D=16, D1=21, L=5, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91621061 | SPACER RING, D=16, D1=21, L=6, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91621081 | SPACER RING, D=16, D1=21, L=8, STAINLESS STEEL 1.4305 BRIGHT | | | on request | | K0665.91621101 | SPACER RING, D=16, D1=21, L=10, STAINLESS STEEL 1.4305 BRIGHT | | | on request | |
|
Availability Here you can check item's availability. |
|