Product groups
Threaded locking pin steel or stainless steel with clamping force intensifier
K2554

Threaded locking pin steel or stainless steel with clamping...

go back

Item description/product images

DescriptionProduct description:Threaded locking pins with an integrated clamping force intensifier can significantly increase the clamping force compared to standard threaded locking pins.

This product can also be used by people with limited manual strength (e.g. in the rehab sector), as it enables them to achieve equivalent clamping forces with little effort. Less manual force is also required to release the threaded locking pin.

When clamping, the retaining force is increased by the integrated axial bearing which creates very low surface friction on the fixed contact surface.

The large, fixed support surface always protects the clamped component.
Material:Version:Pin steel, hardened, tempered and manganese phosphated.
Grip black.
Stainless steel pin and threaded element precipitation hardening.
Clamping force intensifier steel, nitrided and black oxidised.
Push button orange anodised.
Note:Threaded locking pins are used for quick and easy fixating, connecting and clamping components.

The threaded segments can be unlocked by pressing the push button and the threaded locking pin can be inserted into or removed from a tapped hole. When the push button is released, the threaded segment engages securely.

Tightening torque max. 5 Nm.

The prerequisite for use is a precision tapped hole and corresponding material strength.

Corrosion protected.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141.
The values apply to applications with inserted pin only (without applied torque).
Each user must determine individually whether the threaded locking pin is suitable for the respective application.

Different materials in which the threaded locking pins are used, weather conditions and wear can influence the determined values.
Temperature range:-30 °C to +80 °CAssembly:Installation:
1. Press the button and hold.
2. Insert the thread locking pin.
3. Release the button (the button should return to its original position).
4 Tighten the threaded locking pin manually as required.
5. Ensure that the threaded segments are engaged in the receiving thread.

Dismantling:
1. Unscrew the threaded locking pin ca. a quarter turn by rotating anti-clockwise.
2. Press the button and hold.
3. Pull the threaded locking pin out.
4. Release the button.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2554 Threaded locking pin steel or stainless steel with clamping force intensifier 245 kB

Drawings

Threaded locking pin steel or stainless steel with clamping force intensifier

Item selection/filter

Order No.DD1

D2D3LL1L2L5Main
material
Shearing force
double shear
max.kN
Clamping
force
max. kN
CADAcc.PriceOrder
K2554.00810406,62M83010872,223,8steel35,94,8 on request
K2554.00820406,62M83020882,233,8steel35,94,8 on request
K2554.00830406,62M83030892,243,8steel35,94,8 on request
K2554.01010408,35M1030101074,426steel59,34,2 on request
K2554.01020408,35M1030201084,436steel59,34,2 on request
K2554.01030408,35M1030301094,446steel59,34,2 on request
K2554.012154010,07M1230151282,434steel85,43,7 on request
K2554.012304010,07M1230301297,449steel85,43,7 on request
K2554.012504010,07M12305012117,469steel85,43,7 on request
K2554.016154013,8M1630151283,434steel176,53 on request
K2554.016304013,8M1630301298,449steel176,53 on request
K2554.016504013,8M16305012118,469steel176,53 on request
K2554.10810406,62M83010872,223,8stainless steel36,44,8 on request
K2554.10820406,62M83020882,233,8stainless steel36,44,8 on request
K2554.10830406,62M83030892,243,8stainless steel36,44,8 on request
K2554.11010408,35M1030101074,426stainless steel62,54,2 on request
K2554.11020408,35M1030201084,436stainless steel62,54,2 on request
K2554.11030408,35M1030301094,446stainless steel62,54,2 on request
K2554.112154010,07M1230151282,434stainless steel86,83,7 on request
K2554.112304010,07M1230301297,449stainless steel86,83,7 on request
K2554.112504010,07M12305012117,469stainless steel86,83,7 on request
K2554.116154013,8M1630151283,434stainless steel179,43 on request
K2554.116304013,8M1630301298,449stainless steel179,43 on request
K2554.116504013,8M16305012118,469stainless steel179,43 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33