- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins / Threaded lock pins
- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip, pin hardened
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip and metal or plastic collar
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K2553
Thread locking pin steel or stainless steel
- K2554
Threaded locking pin steel or stainless steel with clamping force intensifier
- K1804
Ball lock pins, lockable with plastic grip
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pin, steel with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pins with plastic or stainless steel twist knob
- K2328
Ball lock pins, stainless steel, retractable with stainless steel twist knob
- K2258
Ball lock pins, steel, heavy-duty version with stainless steel twist knob
- K2329
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K2256
Quarter-turn latches, stainless steel, heavy-duty version with plastic or stainless steel twist knob
- K2256_KN
Quarter-turn latches, stainless steel, heavy-duty version with plastic twist knob
- K2256_ES
Quarter-turn latches, stainless steel, heavy-duty version with stainless steel twist knob
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- Locking pins
- Retaining cables, ball chains
- Ball lock pin accessories
- Spring plunger accessories
- Accessories for indexing plungers and cam-action indexing plungers
- Gateway, Bluetooth module
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
K2553Thread locking pin steel or stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Pin manganese phosphated steel. Grip black. Threaded element precipitation hardened. Push button orange anodised.Note:Threaded locking pins are used for quick and easy fixating, connecting and clamping components.
The threaded segments can be unlocked by pressing the push button and the threaded locking pin can be inserted into or removed from a tapped hole. When the push button is released, the threaded segment engages securely.
Tightening torque max. 5 Nm.
The prerequisite for use is a precision tapped hole and corresponding material strength.
Corrosion protected.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. The values apply to applications with inserted pin only (without applied torque). Each user must determine individually whether the threaded locking pin is suitable for the respective application.
Different materials in which the threaded locking pins are used, weather conditions and wear can influence the determined values.Temperature range:-30 °C to +80 °CAssembly:Installation: 1. Press the button and hold. 2. Insert the thread locking pin. 3. Release the button (the button should return to its original position). 4 Tighten the threaded locking pin manually as required. 5. Ensure that the threaded segments are engaged in the receiving thread.
Dismantling: 1. Unscrew the threaded locking pin ca. a quarter turn by rotating anti-clockwise. 2. Press the button and hold. 3. Pull the threaded locking pin out. 4. Release the button.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Main material | D | D1 | D2 | D3 | L | L1 | L2 | L5 | Shearing force double shear max.kN | Clamping force max. kN | CAD | Acc. | Price | Order |
|---|
| K2553.00810 | steel | 40 | 6,62 | M8 | 21,6 | 10 | 8 | 58,4 | 23,8 | 12,7 | 3,3 |  | | on request | | | K2553.00820 | steel | 40 | 6,62 | M8 | 21,6 | 20 | 8 | 68,4 | 33,8 | 12,7 | 3,3 |  | | on request | | | K2553.00830 | steel | 40 | 6,62 | M8 | 21,6 | 30 | 8 | 78,4 | 43,8 | 12,7 | 3,3 |  | | on request | | | K2553.01010 | steel | 40 | 8,35 | M10 | 21,6 | 10 | 10 | 60,6 | 26 | 20,6 | 2,9 |  | | on request | | | K2553.01020 | steel | 40 | 8,35 | M10 | 21,6 | 20 | 10 | 70,6 | 36 | 20,6 | 2,9 |  | | on request | | | K2553.01030 | steel | 40 | 8,35 | M10 | 21,6 | 30 | 10 | 80,6 | 46 | 20,6 | 2,9 |  | | on request | | | K2553.01215 | steel | 40 | 10,07 | M12 | 21,6 | 15 | 12 | 68,6 | 34 | 30,4 | 2,5 |  | | on request | | | K2553.01230 | steel | 40 | 10,07 | M12 | 21,6 | 30 | 12 | 83,6 | 49 | 30,4 | 2,5 |  | | on request | | | K2553.01250 | steel | 40 | 10,07 | M12 | 21,6 | 50 | 12 | 103,6 | 69 | 30,4 | 2,5 |  | | on request | | | K2553.01615 | steel | 40 | 13,8 | M16 | 21,6 | 15 | 12 | 68,6 | 34 | 62,9 | 2,1 |  | | on request | | | K2553.01630 | steel | 40 | 13,8 | M16 | 21,6 | 30 | 12 | 83,6 | 49 | 62,9 | 2,1 |  | | on request | | | K2553.01650 | steel | 40 | 13,8 | M16 | 21,6 | 50 | 12 | 103,6 | 69 | 62,9 | 2,1 |  | | on request | | | K2553.10810 | stainless steel | 40 | 6,62 | M8 | 21,6 | 10 | 8 | 58,4 | 23,8 | 16,7 | 3,3 |  | | on request | | | K2553.10820 | stainless steel | 40 | 6,62 | M8 | 21,6 | 20 | 8 | 68,4 | 33,8 | 16,7 | 3,3 |  | | on request | | | K2553.10830 | stainless steel | 40 | 6,62 | M8 | 21,6 | 30 | 8 | 78,4 | 43,8 | 16,7 | 3,3 |  | | on request | | | K2553.11010 | stainless steel | 40 | 8,35 | M10 | 21,6 | 10 | 10 | 60,6 | 26 | 27,1 | 2,9 |  | | on request | | | K2553.11020 | stainless steel | 40 | 8,35 | M10 | 21,6 | 20 | 10 | 70,6 | 36 | 27,1 | 2,9 |  | | on request | | | K2553.11030 | stainless steel | 40 | 8,35 | M10 | 21,6 | 30 | 10 | 80,6 | 46 | 27,1 | 2,9 |  | | on request | | | K2553.11215 | stainless steel | 40 | 10,07 | M12 | 21,6 | 15 | 12 | 68,6 | 34 | 40 | 2,5 |  | | on request | | | K2553.11230 | stainless steel | 40 | 10,07 | M12 | 21,6 | 30 | 12 | 83,6 | 49 | 40 | 2,5 |  | | on request | | | K2553.11250 | stainless steel | 40 | 10,07 | M12 | 21,6 | 50 | 12 | 103,6 | 69 | 40 | 2,5 |  | | on request | | | K2553.11615 | stainless steel | 40 | 13,8 | M16 | 21,6 | 15 | 12 | 68,6 | 34 | 82,7 | 2,1 |  | | on request | | | K2553.11630 | stainless steel | 40 | 13,8 | M16 | 21,6 | 30 | 12 | 83,6 | 49 | 82,7 | 2,1 |  | | on request | | | K2553.11650 | stainless steel | 40 | 13,8 | M16 | 21,6 | 50 | 12 | 103,6 | 69 | 82,7 | 2,1 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|