- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins / Threaded lock pins
- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip, pin hardened
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip and metal or plastic collar
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K2553
Thread locking pin steel or stainless steel
- K2554
Threaded locking pin steel or stainless steel with clamping force intensifier
- K1804
Ball lock pins, lockable with plastic grip
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pin, steel with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pins with plastic or stainless steel twist knob
- K2328
Ball lock pins, stainless steel, retractable with stainless steel twist knob
- K2258
Ball lock pins, steel, heavy-duty version with stainless steel twist knob
- K2329
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K2256
Quarter-turn latches, stainless steel, heavy-duty version with plastic or stainless steel twist knob
- K2256_KN
Quarter-turn latches, stainless steel, heavy-duty version with plastic twist knob
- K2256_ES
Quarter-turn latches, stainless steel, heavy-duty version with stainless steel twist knob
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- Locking pins
- Retaining cables, ball chains
- Ball lock pin accessories
- Spring plunger accessories
- Accessories for indexing plungers and cam-action indexing plungers
- Gateway, Bluetooth module
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
K0792Ball lock pins with plastic grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire. Version:Grip black grey or traffic red RAL 3020. Stainless steel bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces. The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.Accessory:Locating bushes for ball lock pins K0724 Safety spiral cable K0367 Retaining cable with loop K0367 Key ring K0367Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Component colour | B | D | D1 | D2 | D3 | L | L1 | L2 | L3 | L5 | Receiving hole H11 | Shearing force double shear max.kN | CAD | Acc. | Price | Order |
|---|
| K0792.002605010 | black grey RAL 7021 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 10 | 5,9 | 25 | 20,2 | 15,9 | 5 | 15 |  | | on request | | | K0792.002605015 | black grey RAL 7021 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 15 | 5,9 | 25 | 20,2 | 20,9 | 5 | 15 |  | | on request | | | K0792.002605020 | black grey RAL 7021 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 20 | 5,9 | 25 | 20,2 | 25,9 | 5 | 15 |  | | on request | | | K0792.002605025 | black grey RAL 7021 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 25 | 5,9 | 25 | 20,2 | 30,9 | 5 | 15 |  | | on request | | | K0792.002605030 | black grey RAL 7021 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 30 | 5,9 | 25 | 20,2 | 35,9 | 5 | 15 |  | | on request | | | K0792.002606010 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 10 | 6,8 | 25 | 20,2 | 16,8 | 6 | 22 |  | | on request | | | K0792.002606015 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 15 | 6,8 | 25 | 20,2 | 21,8 | 6 | 22 |  | | on request | | | K0792.002606020 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 20 | 6,8 | 25 | 20,2 | 26,8 | 6 | 22 |  | | on request | | | K0792.002606025 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 25 | 6,8 | 25 | 20,2 | 31,8 | 6 | 22 |  | | on request | | | K0792.002606030 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 30 | 6,8 | 25 | 20,2 | 36,8 | 6 | 22 |  | | on request | | | K0792.002606035 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 35 | 6,8 | 25 | 20,2 | 41,8 | 6 | 22 |  | | on request | | | K0792.002606040 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 40 | 6,8 | 25 | 20,2 | 46,8 | 6 | 22 |  | | on request | | | K0792.002606045 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 45 | 6,8 | 25 | 20,2 | 51,8 | 6 | 22 |  | | on request | | | K0792.002606050 | black grey RAL 7021 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 50 | 6,8 | 25 | 20,2 | 56,8 | 6 | 22 |  | | on request | | | K0792.003308020 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 20 | 7,8 | 33 | 26,1 | 27,8 | 8 | 38 |  | | on request | | | K0792.003308025 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 25 | 7,8 | 33 | 26,1 | 32,8 | 8 | 38 |  | | on request | | | K0792.003308030 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 30 | 7,8 | 33 | 26,1 | 37,8 | 8 | 38 |  | | on request | | | K0792.003308035 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 35 | 7,8 | 33 | 26,1 | 42,8 | 8 | 38 |  | | on request | | | K0792.003308040 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 40 | 7,8 | 33 | 26,1 | 47,8 | 8 | 38 |  | | on request | | | K0792.003308045 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 45 | 7,8 | 33 | 26,1 | 52,8 | 8 | 38 |  | | on request | | | K0792.003308050 | black grey RAL 7021 | 23 | 33,2 | 8 | 9,5 | 17,3 | 50 | 7,8 | 33 | 26,1 | 57,8 | 8 | 38 |  | | on request | | | K0792.003310020 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 20 | 8,9 | 33 | 26,1 | 28,9 | 10 | 60 |  | | on request | | | K0792.003310025 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 25 | 8,9 | 33 | 26,1 | 33,9 | 10 | 60 |  | | on request | | | K0792.003310030 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 30 | 8,9 | 33 | 26,1 | 38,9 | 10 | 60 |  | | on request | | | K0792.003310035 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 35 | 8,9 | 33 | 26,1 | 43,9 | 10 | 60 |  | | on request | | | K0792.003310040 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 40 | 8,9 | 33 | 26,1 | 48,9 | 10 | 60 |  | | on request | | | K0792.003310045 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 45 | 8,9 | 33 | 26,1 | 53,9 | 10 | 60 |  | | on request | | | K0792.003310050 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 50 | 8,9 | 33 | 26,1 | 58,9 | 10 | 60 |  | | on request | | | K0792.003310060 | black grey RAL 7021 | 23 | 33,2 | 10 | 12 | 17,3 | 60 | 8,9 | 33 | 26,1 | 68,9 | 10 | 60 |  | | on request | | | K0792.004612025 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 25 | 9,9 | 39,5 | 31,3 | 34,9 | 12 | 86 |  | | on request | | | K0792.004612030 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 30 | 9,9 | 39,5 | 31,3 | 39,9 | 12 | 86 |  | | on request | | | K0792.004612035 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 35 | 9,9 | 39,5 | 31,3 | 44,9 | 12 | 86 |  | | on request | | | K0792.004612040 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 40 | 9,9 | 39,5 | 31,3 | 49,9 | 12 | 86 |  | | on request | | | K0792.004612045 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 45 | 9,9 | 39,5 | 31,3 | 54,9 | 12 | 86 |  | | on request | | | K0792.004612050 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 50 | 9,9 | 39,5 | 31,3 | 59,9 | 12 | 86 |  | | on request | | | K0792.004612060 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 60 | 9,9 | 39,5 | 31,3 | 69,9 | 12 | 86 |  | | on request | | | K0792.004612070 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 70 | 9,9 | 39,5 | 31,3 | 79,9 | 12 | 86 |  | | on request | | | K0792.004612080 | black grey RAL 7021 | 33 | 45,9 | 12 | 14,5 | 26,3 | 80 | 9,9 | 39,5 | 31,3 | 89,9 | 12 | 86 |  | | on request | | | K0792.004616030 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 30 | 13,1 | 39,5 | 31,3 | 43,1 | 16 | 153 |  | | on request | | | K0792.004616035 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 35 | 13,1 | 39,5 | 31,3 | 48,1 | 16 | 153 |  | | on request | | | K0792.004616040 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 40 | 13,1 | 39,5 | 31,3 | 53,1 | 16 | 153 |  | | on request | | | K0792.004616045 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 45 | 13,1 | 39,5 | 31,3 | 58,1 | 16 | 153 |  | | on request | | | K0792.004616050 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 50 | 13,1 | 39,5 | 31,3 | 63,1 | 16 | 153 |  | | on request | | | K0792.004616060 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 60 | 13,1 | 39,5 | 31,3 | 73,1 | 16 | 153 |  | | on request | | | K0792.004616070 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 70 | 13,1 | 39,5 | 31,3 | 83,1 | 16 | 153 |  | | on request | | | K0792.004616080 | black grey RAL 7021 | 33 | 45,9 | 16 | 19 | 26,3 | 80 | 13,1 | 39,5 | 31,3 | 93,1 | 16 | 153 |  | | on request | | | K0792.00842605010 | traffic red RAL 3020 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 10 | 5,9 | 25 | 20,2 | 15,9 | 5 | 15 |  | | on request | | | K0792.00842605015 | traffic red RAL 3020 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 15 | 5,9 | 25 | 20,2 | 20,9 | 5 | 15 |  | | on request | | | K0792.00842605020 | traffic red RAL 3020 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 20 | 5,9 | 25 | 20,2 | 25,9 | 5 | 15 |  | | on request | | | K0792.00842605025 | traffic red RAL 3020 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 25 | 5,9 | 25 | 20,2 | 30,9 | 5 | 15 |  | | on request | | | K0792.00842605030 | traffic red RAL 3020 | 17,6 | 26,4 | 5 | 5,5 | 13,2 | 30 | 5,9 | 25 | 20,2 | 35,9 | 5 | 15 |  | | on request | | | K0792.00842606010 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 10 | 6,8 | 25 | 20,2 | 16,8 | 6 | 22 |  | | on request | | | K0792.00842606015 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 15 | 6,8 | 25 | 20,2 | 21,8 | 6 | 22 |  | | on request | | | K0792.00842606020 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 20 | 6,8 | 25 | 20,2 | 26,8 | 6 | 22 |  | | on request | | | K0792.00842606025 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 25 | 6,8 | 25 | 20,2 | 31,8 | 6 | 22 |  | | on request | | | K0792.00842606030 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 30 | 6,8 | 25 | 20,2 | 36,8 | 6 | 22 |  | | on request | | | K0792.00842606035 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 35 | 6,8 | 25 | 20,2 | 41,8 | 6 | 22 |  | | on request | | | K0792.00842606040 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 40 | 6,8 | 25 | 20,2 | 46,8 | 6 | 22 |  | | on request | | | K0792.00842606045 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 45 | 6,8 | 25 | 20,2 | 51,8 | 6 | 22 |  | | on request | | | K0792.00842606050 | traffic red RAL 3020 | 17,6 | 26,4 | 6 | 6,85 | 13,2 | 50 | 6,8 | 25 | 20,2 | 56,8 | 6 | 22 |  | | on request | | | K0792.00843308020 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 20 | 7,8 | 33 | 26,1 | 27,8 | 8 | 38 |  | | on request | | | K0792.00843308025 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 25 | 7,8 | 33 | 26,1 | 32,8 | 8 | 38 |  | | on request | | | K0792.00843308030 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 30 | 7,8 | 33 | 26,1 | 37,8 | 8 | 38 |  | | on request | | | K0792.00843308035 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 35 | 7,8 | 33 | 26,1 | 42,8 | 8 | 38 |  | | on request | | | K0792.00843308040 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 40 | 7,8 | 33 | 26,1 | 47,8 | 8 | 38 |  | | on request | | | K0792.00843308045 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 45 | 7,8 | 33 | 26,1 | 52,8 | 8 | 38 |  | | on request | | | K0792.00843308050 | traffic red RAL 3020 | 23 | 33,2 | 8 | 9,5 | 17,3 | 50 | 7,8 | 33 | 26,1 | 57,8 | 8 | 38 |  | | on request | | | K0792.00843310020 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 20 | 8,9 | 33 | 26,1 | 28,9 | 10 | 60 |  | | on request | | | K0792.00843310025 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 25 | 8,9 | 33 | 26,1 | 33,9 | 10 | 60 |  | | on request | | | K0792.00843310030 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 30 | 8,9 | 33 | 26,1 | 38,9 | 10 | 60 |  | | on request | | | K0792.00843310035 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 35 | 8,9 | 33 | 26,1 | 43,9 | 10 | 60 |  | | on request | | | K0792.00843310040 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 40 | 8,9 | 33 | 26,1 | 48,9 | 10 | 60 |  | | on request | | | K0792.00843310045 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 45 | 8,9 | 33 | 26,1 | 53,9 | 10 | 60 |  | | on request | | | K0792.00843310050 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 50 | 8,9 | 33 | 26,1 | 58,9 | 10 | 60 |  | | on request | | | K0792.00843310060 | traffic red RAL 3020 | 23 | 33,2 | 10 | 12 | 17,3 | 60 | 8,9 | 33 | 26,1 | 68,9 | 10 | 60 |  | | on request | | | K0792.00844612025 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 25 | 9,9 | 39,5 | 31,3 | 34,9 | 12 | 86 |  | | on request | | | K0792.00844612030 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 30 | 9,9 | 39,5 | 31,3 | 39,9 | 12 | 86 |  | | on request | | | K0792.00844612035 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 35 | 9,9 | 39,5 | 31,3 | 44,9 | 12 | 86 |  | | on request | | | K0792.00844612040 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 40 | 9,9 | 39,5 | 31,3 | 49,9 | 12 | 86 |  | | on request | | | K0792.00844612045 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 45 | 9,9 | 39,5 | 31,3 | 54,9 | 12 | 86 |  | | on request | | | K0792.00844612050 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 50 | 9,9 | 39,5 | 31,3 | 59,9 | 12 | 86 |  | | on request | | | K0792.00844612060 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 60 | 9,9 | 39,5 | 31,3 | 69,9 | 12 | 86 |  | | on request | | | K0792.00844612070 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 70 | 9,9 | 39,5 | 31,3 | 79,9 | 12 | 86 |  | | on request | | | K0792.00844612080 | traffic red RAL 3020 | 33 | 45,9 | 12 | 14,5 | 26,3 | 80 | 9,9 | 39,5 | 31,3 | 89,9 | 12 | 86 |  | | on request | | | K0792.00844616030 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 30 | 13,1 | 39,5 | 31,3 | 43,1 | 16 | 153 |  | | on request | | | K0792.00844616035 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 35 | 13,1 | 39,5 | 31,3 | 48,1 | 16 | 153 |  | | on request | | | K0792.00844616040 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 40 | 13,1 | 39,5 | 31,3 | 53,1 | 16 | 153 |  | | on request | | | K0792.00844616045 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 45 | 13,1 | 39,5 | 31,3 | 58,1 | 16 | 153 |  | | on request | | | K0792.00844616050 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 50 | 13,1 | 39,5 | 31,3 | 63,1 | 16 | 153 |  | | on request | | | K0792.00844616060 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 60 | 13,1 | 39,5 | 31,3 | 73,1 | 16 | 153 |  | | on request | | | K0792.00844616070 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 70 | 13,1 | 39,5 | 31,3 | 83,1 | 16 | 153 |  | | on request | | | K0792.00844616080 | traffic red RAL 3020 | 33 | 45,9 | 16 | 19 | 26,3 | 80 | 13,1 | 39,5 | 31,3 | 93,1 | 16 | 153 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|