Product groups
Locating bushes, stainless steel, floating, for ball lock pins
K2536

Locating bushes, stainless steel, floating, for ball lock pins

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Bright.Note:The locating bush extends the hole pitch tolerance range if the required pitch tolerance of the fastening holes cannot be maintained. The slider can be moved 1 mm to the left or right.

Stainless steel M2 or M3 fastening screws are supplied.

Mounting option 1: By From A for plate thickness 9-16 mm and by Form B for plate thickness 10-18 mm.
Mounting option 2: By Form A for plate thickness > 16 mm and by form B for plate thickness > 18 mm.
Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M2 fastening screws (with hex socket)
or M3 (with hex socket, low head)
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2536 Locating bushes, stainless steel, floating, for ball lock pins 289 kB

Drawings (total overview)

Locating bushes, stainless steel, floating, for ball lock pins

Locating bushes, stainless steel, floating, for ball lock pins, Form A

More information

Drawings

Locating bushes, stainless steel, floating, for ball lock pins, Form A

Item selection/filter

Order No.FormD

D1D2D3D4D5HH1H2H3LL1MCADAcc.PriceOrder
K2536.12513A6,125132025161552,515,55,54M2 on request

Locating bushes, stainless steel, floating, for ball lock pins, Form B

More information

Drawings

Locating bushes, stainless steel, floating, for ball lock pins, Form B

Item selection/filter

Order No.FormD

D1D2D3D4D5HH1H2H3LL1MCADAcc.PriceOrder
K2536.13420B10,134202734221752,517,55,55M3 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33