- Wheels and rollers
- Bearing guide rollers
- Ball transfer units
- Ring bolts and hoist rings
- K2044
Hoist screws VDI 3366
- K2045
Hoist pins VDI 3366
- K0767
Ring bolts DIN 580
- K1333
Ring bolts similar to DIN 580
- K0768
Ring nuts DIN 582
- K1334
Ring nuts similar to DIN 582
- K0769
Ring bolts rotatable high-strength grade 10
- K2100
Ring bolts, stainless steel, revolving high-strength
- K0770
Ring bolts swivel, 360° rotatable, grade 8
- K1735
Hoist rings, steel, 360° rotation grade 10
- K0773
Weld-on D-rings
- K1059
D-Shackles
- K1058
Bow shackles
- K2178
Hoist rings, steel with U-bracket, rotates through 360 degrees
- K1920
Lifting pins self-locking
- K1919
Lifting pins self-locking, stainless steel
- K1922
Receiver bushes for ball lifting pins, stainless steel
- K1921
Locating bushes for ball lifting pins stainless steel, flat
- K2154
Threaded hoist pin, self-locking, steel
- K2155
Threaded hoist pin, self-locking, stainless steel
- K2156
Threaded hoist pin, self-locking, steel with rotating shackle
- K2555
Threaded lifting pin, stainless steel, self-locking with grip
- K2157
Threaded hoist pin, self-locking, stainless steel with rotating shackle
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2555Threaded lifting pin, stainless steel, self-locking with grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Pin and threaded element precipitation-hardened. Grip blue anodised. Push button orange anodised.Note:Threaded lifting pins with grip can be used as a quick and easy universal carrying element for moving components, workpieces, equipment etc. by hand. The threaded segments are retracted by pressing the push button and the threaded lifting pin can be inserted into or removed from a tapped hole. When the push button is released, the threaded segment engages securely. This eliminates time-consuming screwing in and unscrewing as by e.g. ring bolts.
The prerequisite for use is a tapped hole with corresponding material strength.
Detailed operating instructions are enclosed with each threaded lifting pin.
Corrosion protected.Temperature range:max. +250 °C.Assembly:Installing: 1. Press the button and keep it pressed. 2. Insert the threaded hoist pin. 3. Release the button (the button should pop back out again). 4. Screw the threaded hoist pin in by hand until it lays completely on the contact face. 5. It should be ensured that the threaded segment is engaged in the receiving thread.
Removing: 1. Rotate the threaded hoist pin ca. a quarter turn anti-clockwise 2. Press the button and keep it pressed. 3. Remove the threaded hoist pin. 4. Release the button. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | D | D1 | D2 | D3 | L | L1 | L2 | L3 | L4 | L5 | Load capacity N | CAD | Acc. | Price | Order |
|---|
| K2555.08 | 6,62 | M8 | 21,5 | 14 | 17,3 | 12 | 8 | 40 | 60,3 | 100 | 500 |  | | on request | | | K2555.10 | 8,35 | M10 | 21,5 | 14 | 20 | 14 | 10 | 40 | 60,3 | 100 | 500 |  | | on request | | | K2555.12 | 10,07 | M12 | 21,5 | 14 | 24 | 17 | 12 | 40 | 60,3 | 100 | 500 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|