Product groups
Permanent workholding magnets with fine pole division
K2497

Permanent workholding magnets with fine pole division

go back

Item description/product images

DescriptionNote:The workholding magnets K2497.2010 to K2497.2030 consist of a permanent magnetic system with fine pole divisions (4 mm) which are effective on two or three faces.
To clamp extremely thin steel parts we recommend the magnet K2497.2040 with the finest pole division of 1.3 mm. The magnetic lifespan of the workholding magnets under conditions prevailant in industrial machining is unlimited.
Approximately half the height of the workholding magnets can be ground down or polished away with no significant impairment of the magnetic strength.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2497 Permanent workholding magnets with fine pole division 241 kB

Drawings

Permanent workholding magnets with fine pole division

Item selection/filter

Order No.L

BHMax.
angular deviation
Magnetic
faces
mm
CADAcc.PriceOrder
K2497.20101001005010´1 face 100x100 on request
K2497.2020100505010´3 faces 100x50 on request
K2497.2030100252510´2 faces 100x25 on request
K2497.2040100252510´2 faces 100x25 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33