Product groups
Magnetic Pickup
K2498

Magnetic Pickup

go back

Item description/product images

DescriptionVersion:Strong permanent magnet with flexible brass tube and black plastic grip. Surface chromed.Note:Pickup magnets are primarily used for removing or searching for steel parts in inaccessible places.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2498 Magnetic Pickup 125 kB

Drawings

Magnetic Pickup

Item selection/filter

Order No.

SizeDD1total length
mm
Magnetic
force
N
CADAcc.PriceOrder
K2498.011684505 on request
K2498.022101245010 on request
K2498.033131552018 on request
K2498.044171952030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33