K2533Threaded inserts, wire-wound and self-locking with tang |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:RedNote:Wire-wound threaded inserts are indispensable aids for every metalworking establishment and repair workshop. Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes. Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products. The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
These self-locking threaded inserts are suitable for use by impacts, vibrations or movements. A polygon-formed winding presses against flanks of the screw.
T is the distance of the threaded insert from the separating face and is 0.25 to 0.5 of the thread pitch.
The control values of the non-installed threaded inserts are L and D.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | G=Thread | D min. - max. | L | Insert length assembled mm | CAD | Acc. | Price | Order |
|---|
| K2533.0321 | M3 | 3,6-4,35 | 2,6 | 3 |  | | on request | | | K2533.0331 | M3 | 3,6-4,35 | 3 | 4,5 |  | | on request | | | K2533.0341 | M3 | 3,6-4,35 | 4,3 | 6 |  | | on request | | | K2533.0421 | M4 | 4,83-5,6 | 2,6 | 4 |  | | on request | | | K2533.0431 | M4 | 4,83-5,6 | 3,5 | 6 |  | | on request | | | K2533.0441 | M4 | 4,83-5,6 | 5,1 | 8 |  | | on request | | | K2533.0521 | M5 | 5,95-6,8 | 3 | 5 |  | | on request | | | K2533.0531 | M5 | 5,95-6,8 | 5,9 | 7,5 |  | | on request | | | K2533.0541 | M5 | 5,95-6,8 | 7,1 | 10 |  | | on request | | | K2533.0621 | M6 | 7,17-7,95 | 4,2 | 6 |  | | on request | | | K2533.0631 | M6 | 7,17-7,95 | 6 | 9 |  | | on request | | | K2533.0641 | M6 | 7,17-7,95 | 8,8 | 12 |  | | on request | | | K2533.0821 | M8 | 9,45-10,35 | 6,6 | 8 |  | | on request | | | K2533.0831 | M8 | 9,45-10,35 | 9,5 | 12 |  | | on request | | | K2533.0841 | M8 | 9,45-10,35 | 10,6 | 16 |  | | on request | | | K2533.1021 | M10 | 11,74-12,5 | 7,8 | 10 |  | | on request | | | K2533.1031 | M10 | 11,74-12,5 | 10,5 | 15 |  | | on request | | | K2533.1041 | M10 | 11,74-12,5 | 15 | 20 |  | | on request | | | K2533.1221 | M12 | 14,03-15 | 8,5 | 12 |  | | on request | | | K2533.1231 | M12 | 14,03-15 | 13,5 | 18 |  | | on request | | | K2533.1241 | M12 | 14,03-15 | 18 | 24 |  | | on request | |
| Order No. | Core drill Ø | Installation tapping hole Ø | Installation Outer Ø locating thread | Installation min. thread depth with chamfer | | CAD | Acc. | Price | Order |
|---|
| K2533.0321 | 3,2 | 3,11-3,22 | 3,65 | 4,75 | 5,25 |  | | on request | | | K2533.0331 | 3,2 | 3,11-3,22 | 3,65 | 6,25 | 6,75 |  | | on request | | | K2533.0341 | 3,2 | 3,11-3,22 | 3,65 | 7,75 | 8,25 |  | | on request | | | K2533.0421 | 4,2 | 4,15-4,29 | 4,91 | 6,45 | 7,15 |  | | on request | | | K2533.0431 | 4,2 | 4,15-4,29 | 4,91 | 8,45 | 9,15 |  | | on request | | | K2533.0441 | 4,2 | 4,15-4,29 | 4,91 | 10,45 | 11,15 |  | | on request | | | K2533.0521 | 5,2 | 5,17-5,33 | 6,04 | 7,8 | 8,6 |  | | on request | | | K2533.0531 | 5,2 | 5,17-5,33 | 6,04 | 10,3 | 11,1 |  | | on request | | | K2533.0541 | 5,2 | 5,17-5,33 | 6,04 | 12,8 | 13,6 |  | | on request | | | K2533.0621 | 6,3 | 6,22-6,41 | 7,3 | 9,5 | 10,5 |  | | on request | | | K2533.0631 | 6,3 | 6,22-6,41 | 7,3 | 12,5 | 13,5 |  | | on request | | | K2533.0641 | 6,3 | 6,22-6,41 | 7,3 | 15,5 | 16,5 |  | | on request | | | K2533.0821 | 8,4 | 8,27-8,48 | 9,62 | 12,38 | 13,63 |  | | on request | | | K2533.0831 | 8,4 | 8,27-8,48 | 9,62 | 16,38 | 17,63 |  | | on request | | | K2533.0841 | 8,4 | 8,27-8,48 | 9,62 | 20,38 | 21,63 |  | | on request | | | K2533.1021 | 10 | 10,22-10,41 | 11,3 | 15,25 | 16,75 |  | | on request | | | K2533.1031 | 10 | 10,22-10,41 | 11,3 | 20,25 | 21,75 |  | | on request | | | K2533.1041 | 10 | 10,22-10,41 | 11,3 | 25,25 | 26,75 |  | | on request | | | K2533.1221 | 12 | 12,22-12,41 | 13,3 | 18,13 | 19,88 |  | | on request | | | K2533.1231 | 12 | 12,22-12,41 | 13,3 | 24,13 | 25,88 |  | | on request | | | K2533.1241 | 12 | 12,22-12,41 | 13,3 | 30,13 | 31,88 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|