Product groups
Tang breaker for wire-wound threaded inserts
K2535

Tang breaker for wire-wound threaded inserts

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:The tang breaker is used to remove the tang quickly and safely.

Suitable for wire-wound threaded inserts K2533 and HeliCoil®plus K2423.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2535 Tang breaker for wire-wound threaded inserts 70,4 kB

Item selection/filter

Order No.

G=thread / for threadCADAcc.PriceOrder
K2535.703M3 on request
K2535.704M4 on request
K2535.705M5 on request
K2535.706M6 on request
K2535.708M8 on request
K2535.710M10 on request
K2535.712M12 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33