Product groups
Thrust clamp stainless steel with plastic or stainless steel lever
K2550

Thrust clamp stainless steel with plastic or stainless steel...

go back

Item description/product images

DescriptionProduct description:The thrust clamps offer a convenient, simple and quick way to secure or release mechanical parts such as flat bars or shafts. They are ideal for applications in machine and production technology where repeated handling is often required. The thrust clamps are easy to fit and enable precise adjustment and a secure hold.Material:Housing, pin and diamond gripper stainless steel.
Lever stainless steel or thermoplastic PA (polyamide).
Version:Housing and pins bright.
Diamond gripper electro zinc-plated.
Lever PA fibreglass reinforced, orange or black.
Leer stainless steel, bright.
Note:M2 or M3 stainless steel fastening screws are included.

Degrease all contact faces thoroughly.
Do not move the jammed rods or shafts.
Observe the recommended clamping range (5.9 - 6.3 mm).
Excessive shocks or vibrations can cause the clamped object to move.
Type of operation:Ensure that the thrust clamp is in the unclamped position. Slide the flat bar or shaft into the unclamped position. Rotate the lever 90°. When fully clamped, the marking lines are aligned and a click signal can be heard.Accessory:Aluminium shaft collars for thrust clamp K2552.Drawing reference:
1) Mounting option 1 for flat bars
2) Mounting option 2 for shafts
3) Mounting option 3 for flattened shafts
4) Clamped position
5) Unclamped position
6) Countersink diameter for variants with diamond surface
7) Suitable for fastening screws (hex socket) M2/M3
8) H4 = Recommended clamping range (clamping travel 5.8 - 6.5)
9) Minimum dimensions for mounting thrust clamps
10) Flat steel
11) H6 = Flat steel thickness (0 -0.2), determined by the customer
12) Shaft
13) Diameter for shaft collar: shaft diameter +0.1 +0.2
14) D5 = shaft diameter (recommended tolerance: f8, g6, h5-h9), determined by the customer
15) Flattened shaft
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2550 Thrust clamp stainless steel with plastic or stainless steel lever 291 kB

Drawings

Thrust clamp stainless steel with plastic or stainless steel lever

Item selection/filter

Order No.Form definitionComponent
colour
Component
material
AA2A3BB1D

D1D2D3D4CADAcc.PriceOrder
K2550.11093Smooth surface-stainless steel22≥282220≥208,514,528-14,5 on request
K2550.11113Smooth surface-stainless steel28≥362824≥2410,517,536-17,5 on request
K2550.12103Diamond surface-stainless steel22≥282220≥201014,528614,5 on request
K2550.12143Diamond surface-stainless steel28≥362824≥241417,536617,5 on request
K2550.21091Smooth surfaceorangeplastic22≥282220≥208,514,528-14,5 on request
K2550.21092Smooth surfaceblackplastic22≥282220≥208,514,528-14,5 on request
K2550.21111Smooth surfaceorangeplastic28≥362824≥2410,517,536-17,5 on request
K2550.21112Smooth surfaceblackplastic28≥362824≥2410,517,536-17,5 on request
K2550.22101Diamond surfaceorangeplastic22≥282220≥201014,528614,5 on request
K2550.22102Diamond surfaceblackplastic22≥282220≥201014,528614,5 on request
K2550.22141Diamond surfaceorangeplastic28≥362824≥241417,536617,5 on request
K2550.22142Diamond surfaceblackplastic28≥362824≥241417,536617,5 on request
Order No.Form definitionComponent
colour
Component
material
H

H1H2H3H4H5LMClamping
force
N
CADAcc.PriceOrder
K2550.11093Smooth surface-stainless steel35,5625,55,9-6,3≥430M2200 on request
K2550.11113Smooth surface-stainless steel39825,35,9-6,3≥445M3400 on request
K2550.12103Diamond surface-stainless steel35,5625,55,9-6,3≥430M2200 on request
K2550.12143Diamond surface-stainless steel39825,35,9-6,3≥445M3400 on request
K2550.21091Smooth surfaceorangeplastic35,5625,55,9-6,3≥430M2200 on request
K2550.21092Smooth surfaceblackplastic35,5625,55,9-6,3≥430M2200 on request
K2550.21111Smooth surfaceorangeplastic39825,35,9-6,3≥445M3400 on request
K2550.21112Smooth surfaceblackplastic39825,35,9-6,3≥445M3400 on request
K2550.22101Diamond surfaceorangeplastic35,5625,55,9-6,3≥430M2200 on request
K2550.22102Diamond surfaceblackplastic35,5625,55,9-6,3≥430M2200 on request
K2550.22141Diamond surfaceorangeplastic39825,35,9-6,3≥445M3400 on request
K2550.22142Diamond surfaceblackplastic39825,35,9-6,3≥445M3400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33