Product groups
Thrust clamp stainless steel, heavy duty version with stainless steel lever
K2551

Thrust clamp stainless steel, heavy duty version with stainless...

go back

Item description/product images

DescriptionProduct description:The thrust clamps offer a convenient, simple and quick way to secure or release mechanical parts such as flat bars or shafts. They are ideal for applications in machine and production technology where repeated handling is often required. The thrust clamps are easy to fit and enable precise adjustment and a secure hold.Material:Housing and gripper stainless steel.
Pin steel.
Lever stainless steel.
Version:Housing, lever and smooth gripper bright.
Diamond gripper electro zinc-plated.
Pin nickel-plated.
Note:M2 or M3 stainless steel fastening screws are included.

Degrease all contact faces thoroughly.
Do not move the jammed rods or shafts.
Observe the recommended clamping range (5.9 - 6.3 mm).
Excessive shocks or vibrations can cause the clamped object to move.
Type of operation:Ensure that the thrust clamp is in the unclamped position. Slide the flat bar or shaft into the unclamped position. Rotate the lever 90°. When fully clamped, the marking lines are aligned and a click signal can be heard.Accessory:Aluminium shaft collars for thrust clamp K2552.Drawing reference:
1) Mounting option 1 for flat bars
2) Mounting option 2 for shafts
3) Mounting option 3 for flattened shafts
4) Clamped position
5) Unclamped position
6) Countersink diameter
7) Suitable for fastening screws (hex socket) M4
8) H4 = Recommended clamping range (clamping travel 5.8 - 6.5)
9) Minimum dimensions for mounting thrust clamps
10) Flat steel
11) H6 = Flat steel thickness (0 -0.2), determined by the customer
12) Shaft
13) Diameter for shaft collar: shaft diameter +0.1 +0.2
14) D5 = shaft diameter (recommended tolerance: f8, g6, h5-h9), determined by the customer
15) Flattened shaft
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2551 Thrust clamp stainless steel, heavy duty version with stainless steel lever 374 kB

Drawings

Thrust clamp stainless steel, heavy duty version with stainless steel lever

Item selection/filter

Order No.Form definitionAA1A2A3BB1D

D1D2D3D4HH1H2H3H4H5LMClamping
force
N
CADAcc.PriceOrder
K2551.1222Diamond surface3541≥453532≥322226459,526521045,75,9-6,3≥460M41100 on request
K2551.1122Smooth surface3541≥453532≥322226459,526521045,75,9-6,3≥460M41100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33