Product groups
Shaft collars, aluminium, for thrust clamps
K2552

Shaft collars, aluminium, for thrust clamps

go back

Item description/product images

DescriptionProduct description:Shaft collars are used to securely join components to each other. The stable design and precise machining enables the shaft collar to reliably mount and align shafts or axles. The holes for screws offer simple and secure fastening. Ideal for applications where a compact and robust solution is required.Material:Aluminium.Version:anodised.Note:*Recommended shaft tolerance f8, g6, h5-h9

M3 or M4 stainless steel mounting screws are supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2552 Shaft collars, aluminium, for thrust clamps 329 kB

Drawings

Shaft collars, aluminium, for thrust clamps

Item selection/filter

Order No.BB1DD1D2HH1LL1MG
for
socket head screw
CADAcc.PriceOrder
K2552.401022016401014,711112822M2M03 on request
K2552.401222016401214,711122822M2M03 on request
K2552.401422016401414,711132822M2M03 on request
K2552.401522016401514,71113,52822M2M03 on request
K2552.401622016401614,711142822M2M03 on request
K2552.442022016442014,716163222M2M03 on request
K2552.461022420461017,711113628M3M03 on request
K2552.461222420461217,711123628M3M03 on request
K2552.461422420461417,711133628M3M03 on request
K2552.461522420461517,71113,53628M3M03 on request
K2552.461622420461617,711143628M3M03 on request
K2552.482522016482514,718,518,53622M2M03 on request
K2552.502022420502017,716163628M3M03 on request
K2552.522522420522517,718,518,53828M3M03 on request
K2552.562023227562026,216163635M4M04 on request
K2552.602523227602526,218,518,54235M4M04 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33