- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, positioning elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2426Flanged drill bushes stainless steel DIN 172 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steelVersion:Hardened to HRc 56 ±1 and ground.Drawing reference:Form A: hole rounded one end Form B: hole rounded both ends
1) Chamfer for insert Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
| Order No. | Form | D1 | D2 | D3 | L1 | Product type | L2 | R | T1 | T2 | CAD | Acc. | Price | Order |
|---|
| K2426.A0200X06 | A | 2 | 5 | 8 | 6 | short | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0200X09 | A | 2 | 5 | 8 | 9 | medium | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0250X06 | A | 2,5 | 5 | 8 | 6 | short | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0250X09 | A | 2,5 | 5 | 8 | 9 | medium | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0260X06 | A | 2,6 | 5 | 8 | 6 | short | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0260X09 | A | 2,6 | 5 | 8 | 9 | medium | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0300X08 | A | 3 | 6 | 9 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0300X12 | A | 3 | 6 | 9 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0310X08 | A | 3,1 | 6 | 9 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0310X12 | A | 3,1 | 6 | 9 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0320X08 | A | 3,2 | 6 | 9 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0320X12 | A | 3,2 | 6 | 9 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0330X08 | A | 3,3 | 6 | 9 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0330X12 | A | 3,3 | 6 | 9 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0340X08 | A | 3,4 | 7 | 10 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0340X12 | A | 3,4 | 7 | 10 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0350X08 | A | 3,5 | 7 | 10 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0350X12 | A | 3,5 | 7 | 10 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0360X08 | A | 3,6 | 7 | 10 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0360X12 | A | 3,6 | 7 | 10 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0400X08 | A | 4 | 7 | 10 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0400X12 | A | 4 | 7 | 10 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0410X08 | A | 4,1 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0410X12 | A | 4,1 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0420X08 | A | 4,2 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0420X12 | A | 4,2 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0430X08 | A | 4,3 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0430X12 | A | 4,3 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0440X08 | A | 4,4 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0440X12 | A | 4,4 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0450X08 | A | 4,5 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0450X12 | A | 4,5 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0460X08 | A | 4,6 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0460X12 | A | 4,6 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0500X08 | A | 5 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0500X12 | A | 5 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.A0510X10 | A | 5,1 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0510X16 | A | 5,1 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0520X10 | A | 5,2 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0520X16 | A | 5,2 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0530X10 | A | 5,3 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0530X16 | A | 5,3 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0540X10 | A | 5,4 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0540X16 | A | 5,4 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0550X10 | A | 5,5 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0550X16 | A | 5,5 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0600X10 | A | 6 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0600X16 | A | 6 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0610X10 | A | 6,1 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0610X16 | A | 6,1 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0620X10 | A | 6,2 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0620X16 | A | 6,2 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0630X10 | A | 6,3 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0630X16 | A | 6,3 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0640X10 | A | 6,4 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0640X16 | A | 6,4 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0650X10 | A | 6,5 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0650X16 | A | 6,5 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0680X10 | A | 6,8 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0680X16 | A | 6,8 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0700X10 | A | 7 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0700X16 | A | 7 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0750X10 | A | 7,5 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0750X16 | A | 7,5 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0800X10 | A | 8 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0800X16 | A | 8 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.A0810X12 | A | 8,1 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0810X20 | A | 8,1 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0820X12 | A | 8,2 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0820X20 | A | 8,2 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0830X12 | A | 8,3 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0830X20 | A | 8,3 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0840X12 | A | 8,4 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0840X20 | A | 8,4 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0850X12 | A | 8,5 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0850X20 | A | 8,5 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0900X12 | A | 9 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0900X20 | A | 9 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0950X12 | A | 9,5 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A0950X20 | A | 9,5 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1000X12 | A | 10 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1000X20 | A | 10 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1010X12 | A | 10,1 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1010X20 | A | 10,1 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1020X12 | A | 10,2 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1020X20 | A | 10,2 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1050X12 | A | 10,5 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1050X20 | A | 10,5 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1100X12 | A | 11 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1100X20 | A | 11 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1150X12 | A | 11,5 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1150X20 | A | 11,5 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1200X12 | A | 12 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1200X20 | A | 12 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1210X16 | A | 12,1 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1210X28 | A | 12,1 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1220X16 | A | 12,2 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1220X28 | A | 12,2 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1250X16 | A | 12,5 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1250X28 | A | 12,5 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1300X16 | A | 13 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1300X28 | A | 13 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1400X16 | A | 14 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1400X28 | A | 14 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1500X16 | A | 15 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1500X28 | A | 15 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1600X16 | A | 16 | 26 | 30 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1600X28 | A | 16 | 26 | 30 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1700X16 | A | 17 | 26 | 30 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1700X28 | A | 17 | 26 | 30 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1800X16 | A | 18 | 26 | 30 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A1800X28 | A | 18 | 26 | 30 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.A2000X20 | A | 20 | 30 | 34 | 20 | short | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.A2000X36 | A | 20 | 30 | 34 | 36 | medium | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.A2200X20 | A | 22 | 30 | 34 | 20 | short | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.A2200X36 | A | 22 | 30 | 34 | 36 | medium | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.A2500X20 | A | 25 | 35 | 39 | 20 | short | 5 | 3 | 0,02 | 0,05 |  | | on request | | | K2426.A2500X36 | A | 25 | 35 | 39 | 36 | medium | 5 | 3 | 0,02 | 0,05 |  | | on request | |
|
| Order No. | Form | D1 | D2 | D3 | L1 | Product type | L2 | R | T1 | T2 | CAD | Acc. | Price | Order |
|---|
| K2426.B0250X06 | B | 2,5 | 5 | 8 | 6 | short | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0250X09 | B | 2,5 | 5 | 8 | 9 | medium | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0260X06 | B | 2,6 | 5 | 8 | 6 | short | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0260X09 | B | 2,6 | 5 | 8 | 9 | medium | 2 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0300X08 | B | 3 | 6 | 9 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0300X12 | B | 3 | 6 | 9 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0400X08 | B | 4 | 7 | 10 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0400X12 | B | 4 | 7 | 10 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0410X08 | B | 4,1 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0410X12 | B | 4,1 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0500X08 | B | 5 | 8 | 11 | 8 | short | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0500X12 | B | 5 | 8 | 11 | 12 | medium | 2,5 | 1 | 0,01 | 0,03 |  | | on request | | | K2426.B0510X10 | B | 5,1 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0510X16 | B | 5,1 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0550X10 | B | 5,5 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0550X16 | B | 5,5 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0600X10 | B | 6 | 10 | 13 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0600X16 | B | 6 | 10 | 13 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0610X10 | B | 6,1 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0610X16 | B | 6,1 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0650X10 | B | 6,5 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0650X16 | B | 6,5 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0700X10 | B | 7 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0700X16 | B | 7 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0800X10 | B | 8 | 12 | 15 | 10 | short | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0800X16 | B | 8 | 12 | 15 | 16 | medium | 3 | 1,5 | 0,02 | 0,03 |  | | on request | | | K2426.B0810X12 | B | 8,1 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B0810X20 | B | 8,1 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B0850X12 | B | 8,5 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B0850X20 | B | 8,5 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B0900X12 | B | 9 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B0900X20 | B | 9 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1000X12 | B | 10 | 15 | 18 | 12 | short | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1000X20 | B | 10 | 15 | 18 | 20 | medium | 3 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1200X12 | B | 12 | 18 | 22 | 12 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1200X20 | B | 12 | 18 | 22 | 20 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1400X16 | B | 14 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1400X28 | B | 14 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1500X16 | B | 15 | 22 | 26 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1500X28 | B | 15 | 22 | 26 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1600X16 | B | 16 | 26 | 30 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1600X28 | B | 16 | 26 | 30 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1800X16 | B | 18 | 26 | 30 | 16 | short | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B1800X28 | B | 18 | 26 | 30 | 28 | medium | 4 | 2 | 0,02 | 0,03 |  | | on request | | | K2426.B2000X20 | B | 20 | 30 | 34 | 20 | short | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.B2000X36 | B | 20 | 30 | 34 | 36 | medium | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.B2200X20 | B | 22 | 30 | 34 | 20 | short | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.B2200X36 | B | 22 | 30 | 34 | 36 | medium | 5 | 3 | 0,02 | 0,03 |  | | on request | | | K2426.B2500X20 | B | 25 | 35 | 39 | 20 | short | 5 | 3 | 0,02 | 0,05 |  | | on request | | | K2426.B2500X36 | B | 25 | 35 | 39 | 36 | medium | 5 | 3 | 0,02 | 0,05 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|