Product groups
Double slot keys with step types B and I
K2544

Double slot keys with step types B and I

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Since the key passes to the slot form of the profile, forces are transferred to the profile. The total nut height allows more threads to be engaged. The slot nut can only be inserted into the profile slot from the end. The key centres the nut in the profile slot and keeps it neatly seated.

Suitable for post brackets K2542.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2544 Double slot keys with step types B and I 157 kB

Drawings

Double slot keys with step types B and I

Item selection/filter

Order No.Version 2Slot
width
BB1D

HH2LL1L2CADAcc.PriceOrder
K2544.10808Type I8178M89,62,948,51028,5 on request
K2544.21008Type B101910M810,62,948,51028,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33