- Latches
- Snap locks
- K1481
Remote release, zinc
- K1646
Bowden cables
- K1651
Snap locks, plastic with fold-down grip
- K1851
Snap locks stainless steel with Bowden cable connection and grip, fold-down
- K1850
Snap locks stainless steel with grip, fold-down
- K2487
Snap locks, steel or stainless steel, with fold-down grip, mounted using a mounting bracket
- K2488
Snap locks, steel, with fold-down grip
- K2489
Snap locks, steel, with fold-down grip
- K1652
Snap locks, snap-in, plastic with grip
- K2010
Snap locks, plastic with recessed grip, snap-in
- K2011
Snap locks, plastic with recessed grip, snap-in
- K1653
Snap locks, plastic with knob
- K1654
Snap locks, plastic with twist knob
- Slam latches
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
K2488Snap locks, steel, with fold-down grip |
go back |
|
|
DescriptionMaterial:Housing steel.Version:Housing black powder-coated.Note:The seal protects against water and dust.
Door leaf thickness max. 6 mm.
The locks have a single key system, i.e. each lock can be opened with the same key.
Form A: A padlock bracket is provided for additional security using a padlock.Type of operation:When the grip is pulled, the latch moves into the open position and the door can be opened. The door latches automatically when pushed shut.Assembly:1. Cut out a mounting hole as shown in the drawing. 2. Attach the mounting bracket. 3. Fasten the snap lock from the rear using nuts.Supplied withNuts, seal, 2 keys and mounting bracket are supplied. Screws for the mounting bracket are not supplied.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Snap locks, steel, with grip, fold-down Form A with padlock bracket |
More information |
| Order No. | Form | Form definition | Main material | B | B1 | B2 | B3 | B4 | D | D1 | H | H1 | H2 | H3 | L | L1 | L2 | L3 | CAD | Acc. | Price | Order |
|---|
| K2488.000140110 | A | with padlock hole | steel | 110 | 114,5 | 83,5 | 94 | 16,5 | 9 | 6,5 | 22 | 21 | 9 | 27 | 140 | 113,5 | 100 | 144,5 |  | | on request | |
|
Snap locks, steel, with grip, fold-down Form B without padlock bracket |
More information |
| Order No. | Form | Form definition | Main material | B | B1 | B2 | B3 | D1 | H | H1 | H3 | L | L1 | L2 | L3 | CAD | Acc. | Price | Order |
|---|
| K2488.001140110 | B | without padlock bracket | steel | 110 | 114,5 | 83,5 | 94 | 6,5 | 22 | 21 | 27 | 140 | 113,5 | 100 | 144,5 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|