Product groups
Tension levers, flat, external thread, 15°
K0114_15

Tension levers, flat, external thread, 15°

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0114_15 Tension levers, flat, external thread, 15° 183 kB

Drawings

Tension levers, flat, external thread, 15°

Item selection/filter

Order No.FormXLA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
CADAcc.PriceOrder
K0114.1082X1515°M8151001513,533251019212232920 on request
K0114.1082X2015°M8201001513,533251019212232920 on request
K0114.1082X2515°M8251001513,533251019212232920 on request
K0114.1082X3015°M8301001513,533251019212232920 on request
K0114.1082X4015°M8401001513,533251019212232920 on request
K0114.1082X5015°M8501001513,533251019212232920 on request
K0114.1082X6015°M8601001513,533251019212232920 on request
K0114.1102X1515°M10151001513,533251019212232920 on request
K0114.1102X2015°M10201001513,533251019212232920 on request
K0114.1102X2515°M10251001513,533251019212232920 on request
K0114.1102X3015°M10301001513,533251019212232920 on request
K0114.1102X4015°M10401001513,533251019212232920 on request
K0114.1102X5015°M10501001513,533251019212232920 on request
K0114.1102X6015°M10601001513,533251019212232920 on request
K0114.2102X2015°M1020127151941301222213,5263824 on request
K0114.2102X2515°M1025127151941301222213,5263824 on request
K0114.2102X3015°M1030127151941301222213,5263824 on request
K0114.2102X4015°M1040127151941301222213,5263824 on request
K0114.2102X5015°M1050127151941301222213,5263824 on request
K0114.2102X6015°M1060127151941301222213,5263824 on request
K0114.2122X2015°M1220127151941301222213,5263824 on request
K0114.2122X2515°M1225127151941301222213,5263824 on request
K0114.2122X3015°M1230127151941301222213,5263824 on request
K0114.2122X4015°M1240127151941301222213,5263824 on request
K0114.2122X5015°M1250127151941301222213,5263824 on request
K0114.2122X6015°M1260127151941301222213,5263824 on request
K0114.3122X2015°M1220145152345371428217334826 on request
K0114.3122X2515°M1225145152345371428217334826 on request
K0114.3122X3015°M1230145152345371428217334826 on request
K0114.3122X4015°M1240145152345371428217334826 on request
K0114.3122X5015°M1250145152345371428217334826 on request
K0114.3122X6015°M1260145152345371428217334826 on request
K0114.3162X2015°M1620145152345371428217334826 on request
K0114.3162X2515°M1625145152345371428217334826 on request
K0114.3162X3015°M1630145152345371428217334826 on request
K0114.3162X4015°M1640145152345371428217334826 on request
K0114.3162X5015°M1650145152345371428217334826 on request
K0114.3162X6015°M1660145152345371428217334826 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33