HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Clamping levers with plastic handle, external thread
K0269

Clamping levers with plastic handle, external thread

go back

Item description/product images

DescriptionProduct description:

For many people the NOVO grip clamping lever represents the key to secure and comfortable gripping. This lever provides a future-oriented and powerful solution for almost any operating and clamping problem.

Material:Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Version:Steel parts black oxidised.Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN 78
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0269 Clamping levers with plastic handle external thread 343 kB

Drawings

Clamping levers with plastic handle, external thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0269.1051X10Black grey RAL 70211M5101314,524,54153033,540477,51610 on request
K0269.1052X10Pure orange RAL 20041M5101314,524,54153033,540477,51610 on request
K0269.10516X10Rape yellow RAL 10211M5101314,524,54153033,540477,51610 on request
K0269.10586X10signal green RAL 60321M5101314,524,54153033,540477,51610 on request
K0269.10587X10Traffic blue RAL 50171M5101314,524,54153033,540477,51610 on request
K0269.10584X10Traffic red RAL 30201M5101314,524,54153033,540477,51610 on request
K0269.1051X15Black grey RAL 70211M5101314,524,54153033,540477,51615 on request
K0269.1052X15Pure orange RAL 20041M5101314,524,54153033,540477,51615 on request
K0269.10516X15Rape yellow RAL 10211M5101314,524,54153033,540477,51615 on request
K0269.10586X15signal green RAL 60321M5101314,524,54153033,540477,51615 on request
K0269.10587X15Traffic blue RAL 50171M5101314,524,54153033,540477,51615 on request
K0269.10584X15Traffic red RAL 30201M5101314,524,54153033,540477,51615 on request
K0269.1051X20Black grey RAL 70211M5101314,524,54153033,540477,51620 on request
K0269.1052X20Pure orange RAL 20041M5101314,524,54153033,540477,51620 on request
K0269.10516X20Rape yellow RAL 10211M5101314,524,54153033,540477,51620 on request
K0269.10586X20signal green RAL 60321M5101314,524,54153033,540477,51620 on request
K0269.10587X20Traffic blue RAL 50171M5101314,524,54153033,540477,51620 on request
K0269.10584X20Traffic red RAL 30201M5101314,524,54153033,540477,51620 on request
K0269.1051X25Black grey RAL 70211M5101314,524,54153033,540477,51625 on request
K0269.1052X25Pure orange RAL 20041M5101314,524,54153033,540477,51625 on request
K0269.10516X25Rape yellow RAL 10211M5101314,524,54153033,540477,51625 on request
K0269.10586X25signal green RAL 60321M5101314,524,54153033,540477,51625 on request
K0269.10587X25Traffic blue RAL 50171M5101314,524,54153033,540477,51625 on request
K0269.10584X25Traffic red RAL 30201M5101314,524,54153033,540477,51625 on request
K0269.1051X30Black grey RAL 70211M5101314,524,54153033,540477,51630 on request
K0269.1052X30Pure orange RAL 20041M5101314,524,54153033,540477,51630 on request
K0269.10516X30Rape yellow RAL 10211M5101314,524,54153033,540477,51630 on request
K0269.10586X30signal green RAL 60321M5101314,524,54153033,540477,51630 on request
K0269.10587X30Traffic blue RAL 50171M5101314,524,54153033,540477,51630 on request
K0269.10584X30Traffic red RAL 30201M5101314,524,54153033,540477,51630 on request
K0269.1051X35Black grey RAL 70211M5101314,524,54153033,540477,51635 on request
K0269.1052X35Pure orange RAL 20041M5101314,524,54153033,540477,51635 on request
K0269.10516X35Rape yellow RAL 10211M5101314,524,54153033,540477,51635 on request
K0269.10586X35signal green RAL 60321M5101314,524,54153033,540477,51635 on request
K0269.10587X35Traffic blue RAL 50171M5101314,524,54153033,540477,51635 on request
K0269.10584X35Traffic red RAL 30201M5101314,524,54153033,540477,51635 on request
K0269.1051X40Black grey RAL 70211M5101314,524,54153033,540477,51640 on request
K0269.1052X40Pure orange RAL 20041M5101314,524,54153033,540477,51640 on request
K0269.10516X40Rape yellow RAL 10211M5101314,524,54153033,540477,51640 on request
K0269.10586X40signal green RAL 60321M5101314,524,54153033,540477,51640 on request
K0269.10587X40Traffic blue RAL 50171M5101314,524,54153033,540477,51640 on request
K0269.10584X40Traffic red RAL 30201M5101314,524,54153033,540477,51640 on request
K0269.1051X45Black grey RAL 70211M5101314,524,54153033,540477,51645 on request
K0269.1052X45Pure orange RAL 20041M5101314,524,54153033,540477,51645 on request
K0269.10516X45Rape yellow RAL 10211M5101314,524,54153033,540477,51645 on request
K0269.10586X45signal green RAL 60321M5101314,524,54153033,540477,51645 on request
K0269.10587X45Traffic blue RAL 50171M5101314,524,54153033,540477,51645 on request
K0269.10584X45Traffic red RAL 30201M5101314,524,54153033,540477,51645 on request
K0269.1051X50Black grey RAL 70211M5101314,524,54153033,540477,51650 on request
K0269.1052X50Pure orange RAL 20041M5101314,524,54153033,540477,51650 on request
K0269.10516X50Rape yellow RAL 10211M5101314,524,54153033,540477,51650 on request
K0269.10586X50signal green RAL 60321M5101314,524,54153033,540477,51650 on request
K0269.10587X50Traffic blue RAL 50171M5101314,524,54153033,540477,51650 on request
K0269.10584X50Traffic red RAL 30201M5101314,524,54153033,540477,51650 on request
K0269.1061X10Black grey RAL 70211M6101314,524,54153033,540477,51610 on request
K0269.1062X10Pure orange RAL 20041M6101314,524,54153033,540477,51610 on request
K0269.10616X10Rape yellow RAL 10211M6101314,524,54153033,540477,51610 on request
K0269.10686X10signal green RAL 60321M6101314,524,54153033,540477,51610 on request
K0269.10687X10Traffic blue RAL 50171M6101314,524,54153033,540477,51610 on request
K0269.10684X10Traffic red RAL 30201M6101314,524,54153033,540477,51610 on request
K0269.1061X15Black grey RAL 70211M6101314,524,54153033,540477,51615 on request
K0269.1062X15Pure orange RAL 20041M6101314,524,54153033,540477,51615 on request
K0269.10616X15Rape yellow RAL 10211M6101314,524,54153033,540477,51615 on request
K0269.10686X15signal green RAL 60321M6101314,524,54153033,540477,51615 on request
K0269.10687X15Traffic blue RAL 50171M6101314,524,54153033,540477,51615 on request
K0269.10684X15Traffic red RAL 30201M6101314,524,54153033,540477,51615 on request
K0269.1061X20Black grey RAL 70211M6101314,524,54153033,540477,51620 on request
K0269.1062X20Pure orange RAL 20041M6101314,524,54153033,540477,51620 on request
K0269.10616X20Rape yellow RAL 10211M6101314,524,54153033,540477,51620 on request
K0269.10686X20signal green RAL 60321M6101314,524,54153033,540477,51620 on request
K0269.10687X20Traffic blue RAL 50171M6101314,524,54153033,540477,51620 on request
K0269.10684X20Traffic red RAL 30201M6101314,524,54153033,540477,51620 on request
K0269.1061X25Black grey RAL 70211M6101314,524,54153033,540477,51625 on request
K0269.1062X25Pure orange RAL 20041M6101314,524,54153033,540477,51625 on request
K0269.10616X25Rape yellow RAL 10211M6101314,524,54153033,540477,51625 on request
K0269.10686X25signal green RAL 60321M6101314,524,54153033,540477,51625 on request
K0269.10687X25Traffic blue RAL 50171M6101314,524,54153033,540477,51625 on request
K0269.10684X25Traffic red RAL 30201M6101314,524,54153033,540477,51625 on request
K0269.1061X30Black grey RAL 70211M6101314,524,54153033,540477,51630 on request
K0269.1062X30Pure orange RAL 20041M6101314,524,54153033,540477,51630 on request
K0269.10616X30Rape yellow RAL 10211M6101314,524,54153033,540477,51630 on request
K0269.10686X30signal green RAL 60321M6101314,524,54153033,540477,51630 on request
K0269.10687X30Traffic blue RAL 50171M6101314,524,54153033,540477,51630 on request
K0269.10684X30Traffic red RAL 30201M6101314,524,54153033,540477,51630 on request
K0269.1061X35Black grey RAL 70211M6101314,524,54153033,540477,51635 on request
K0269.1062X35Pure orange RAL 20041M6101314,524,54153033,540477,51635 on request
K0269.10616X35Rape yellow RAL 10211M6101314,524,54153033,540477,51635 on request
K0269.10686X35signal green RAL 60321M6101314,524,54153033,540477,51635 on request
K0269.10687X35Traffic blue RAL 50171M6101314,524,54153033,540477,51635 on request
K0269.10684X35Traffic red RAL 30201M6101314,524,54153033,540477,51635 on request
K0269.1061X40Black grey RAL 70211M6101314,524,54153033,540477,51640 on request
K0269.1062X40Pure orange RAL 20041M6101314,524,54153033,540477,51640 on request
K0269.10616X40Rape yellow RAL 10211M6101314,524,54153033,540477,51640 on request
K0269.10686X40signal green RAL 60321M6101314,524,54153033,540477,51640 on request
K0269.10687X40Traffic blue RAL 50171M6101314,524,54153033,540477,51640 on request
K0269.10684X40Traffic red RAL 30201M6101314,524,54153033,540477,51640 on request
K0269.1061X45Black grey RAL 70211M6101314,524,54153033,540477,51645 on request
K0269.1062X45Pure orange RAL 20041M6101314,524,54153033,540477,51645 on request
K0269.10616X45Rape yellow RAL 10211M6101314,524,54153033,540477,51645 on request
K0269.10686X45signal green RAL 60321M6101314,524,54153033,540477,51645 on request
K0269.10687X45Traffic blue RAL 50171M6101314,524,54153033,540477,51645 on request
K0269.10684X45Traffic red RAL 30201M6101314,524,54153033,540477,51645 on request
K0269.1061X50Black grey RAL 70211M6101314,524,54153033,540477,51650 on request
K0269.1062X50Pure orange RAL 20041M6101314,524,54153033,540477,51650 on request
K0269.10616X50Rape yellow RAL 10211M6101314,524,54153033,540477,51650 on request
K0269.10686X50signal green RAL 60321M6101314,524,54153033,540477,51650 on request
K0269.10687X50Traffic blue RAL 50171M6101314,524,54153033,540477,51650 on request
K0269.10684X50Traffic red RAL 30201M6101314,524,54153033,540477,51650 on request
K0269.2061X15Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52015 on request
K0269.2062X15Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52015 on request
K0269.20616X15Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52015 on request
K0269.20686X15signal green RAL 60322M613,51819,528,56,517,541,545,565759,52015 on request
K0269.20687X15Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52015 on request
K0269.20684X15Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52015 on request
K0269.2061X20Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52020 on request
K0269.2062X20Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52020 on request
K0269.20616X20Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52020 on request
K0269.20686X20signal green RAL 60322M613,51819,528,56,517,541,545,565759,52020 on request
K0269.20687X20Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52020 on request
K0269.20684X20Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52020 on request
K0269.2061X25Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52025 on request
K0269.2062X25Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52025 on request
K0269.20616X25Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52025 on request
K0269.20686X25signal green RAL 60322M613,51819,528,56,517,541,545,565759,52025 on request
K0269.20687X25Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52025 on request
K0269.20684X25Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52025 on request
K0269.2061X30Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52030 on request
K0269.2062X30Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52030 on request
K0269.20616X30Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52030 on request
K0269.20686X30signal green RAL 60322M613,51819,528,56,517,541,545,565759,52030 on request
K0269.20687X30Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52030 on request
K0269.20684X30Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52030 on request
K0269.2061X35Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52035 on request
K0269.2062X35Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52035 on request
K0269.20616X35Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52035 on request
K0269.20686X35signal green RAL 60322M613,51819,528,56,517,541,545,565759,52035 on request
K0269.20687X35Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52035 on request
K0269.20684X35Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52035 on request
K0269.2061X40Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52040 on request
K0269.2062X40Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52040 on request
K0269.20616X40Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52040 on request
K0269.20686X40signal green RAL 60322M613,51819,528,56,517,541,545,565759,52040 on request
K0269.20687X40Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52040 on request
K0269.20684X40Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52040 on request
K0269.2061X45Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52045 on request
K0269.2062X45Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52045 on request
K0269.20616X45Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52045 on request
K0269.20686X45signal green RAL 60322M613,51819,528,56,517,541,545,565759,52045 on request
K0269.20687X45Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52045 on request
K0269.20684X45Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52045 on request
K0269.2061X50Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52050 on request
K0269.2062X50Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52050 on request
K0269.20616X50Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52050 on request
K0269.20686X50signal green RAL 60322M613,51819,528,56,517,541,545,565759,52050 on request
K0269.20687X50Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52050 on request
K0269.20684X50Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52050 on request
K0269.2061X55Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52055 on request
K0269.2062X55Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52055 on request
K0269.20616X55Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52055 on request
K0269.20686X55signal green RAL 60322M613,51819,528,56,517,541,545,565759,52055 on request
K0269.20687X55Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52055 on request
K0269.20684X55Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52055 on request
K0269.2061X60Black grey RAL 70212M613,51819,528,56,517,541,545,565759,52060 on request
K0269.2062X60Pure orange RAL 20042M613,51819,528,56,517,541,545,565759,52060 on request
K0269.20616X60Rape yellow RAL 10212M613,51819,528,56,517,541,545,565759,52060 on request
K0269.20686X60signal green RAL 60322M613,51819,528,56,517,541,545,565759,52060 on request
K0269.20687X60Traffic blue RAL 50172M613,51819,528,56,517,541,545,565759,52060 on request
K0269.20684X60Traffic red RAL 30202M613,51819,528,56,517,541,545,565759,52060 on request
K0269.2081X15Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52015 on request
K0269.2082X15Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52015 on request
K0269.20816X15Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52015 on request
K0269.20886X15signal green RAL 60322M813,51819,528,56,517,541,545,565759,52015 on request
K0269.20887X15Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52015 on request
K0269.20884X15Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52015 on request
K0269.2081X20Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52020 on request
K0269.2082X20Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52020 on request
K0269.20816X20Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52020 on request
K0269.20886X20signal green RAL 60322M813,51819,528,56,517,541,545,565759,52020 on request
K0269.20887X20Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52020 on request
K0269.20884X20Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52020 on request
K0269.2081X25Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52025 on request
K0269.2082X25Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52025 on request
K0269.20816X25Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52025 on request
K0269.20886X25signal green RAL 60322M813,51819,528,56,517,541,545,565759,52025 on request
K0269.20887X25Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52025 on request
K0269.20884X25Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52025 on request
K0269.2081X30Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52030 on request
K0269.2082X30Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52030 on request
K0269.20816X30Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52030 on request
K0269.20886X30signal green RAL 60322M813,51819,528,56,517,541,545,565759,52030 on request
K0269.20887X30Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52030 on request
K0269.20884X30Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52030 on request
K0269.2081X35Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52035 on request
K0269.2082X35Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52035 on request
K0269.20816X35Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52035 on request
K0269.20886X35signal green RAL 60322M813,51819,528,56,517,541,545,565759,52035 on request
K0269.20887X35Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52035 on request
K0269.20884X35Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52035 on request
K0269.2081X40Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52040 on request
K0269.2082X40Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52040 on request
K0269.20816X40Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52040 on request
K0269.20886X40signal green RAL 60322M813,51819,528,56,517,541,545,565759,52040 on request
K0269.20887X40Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52040 on request
K0269.20884X40Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52040 on request
K0269.2081X45Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52045 on request
K0269.2082X45Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52045 on request
K0269.20816X45Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52045 on request
K0269.20886X45signal green RAL 60322M813,51819,528,56,517,541,545,565759,52045 on request
K0269.20887X45Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52045 on request
K0269.20884X45Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52045 on request
K0269.2081X50Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52050 on request
K0269.2082X50Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52050 on request
K0269.20816X50Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52050 on request
K0269.20886X50signal green RAL 60322M813,51819,528,56,517,541,545,565759,52050 on request
K0269.20887X50Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52050 on request
K0269.20884X50Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52050 on request
K0269.2081X55Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52055 on request
K0269.2082X55Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52055 on request
K0269.20816X55Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52055 on request
K0269.20886X55signal green RAL 60322M813,51819,528,56,517,541,545,565759,52055 on request
K0269.20887X55Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52055 on request
K0269.20884X55Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52055 on request
K0269.2081X60Black grey RAL 70212M813,51819,528,56,517,541,545,565759,52060 on request
K0269.2082X60Pure orange RAL 20042M813,51819,528,56,517,541,545,565759,52060 on request
K0269.20816X60Rape yellow RAL 10212M813,51819,528,56,517,541,545,565759,52060 on request
K0269.20886X60signal green RAL 60322M813,51819,528,56,517,541,545,565759,52060 on request
K0269.20887X60Traffic blue RAL 50172M813,51819,528,56,517,541,545,565759,52060 on request
K0269.20884X60Traffic red RAL 30202M813,51819,528,56,517,541,545,565759,52060 on request
K0269.2101X15Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52015 on request
K0269.2102X15Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52015 on request
K0269.21016X15Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52015 on request
K0269.21086X15signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52015 on request
K0269.21087X15Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52015 on request
K0269.21084X15Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52015 on request
K0269.2101X20Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52020 on request
K0269.2102X20Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52020 on request
K0269.21016X20Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52020 on request
K0269.21086X20signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52020 on request
K0269.21087X20Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52020 on request
K0269.21084X20Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52020 on request
K0269.2101X25Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52025 on request
K0269.2102X25Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52025 on request
K0269.21016X25Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52025 on request
K0269.21086X25signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52025 on request
K0269.21087X25Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52025 on request
K0269.21084X25Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52025 on request
K0269.2101X30Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52030 on request
K0269.2102X30Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52030 on request
K0269.21016X30Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52030 on request
K0269.21086X30signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52030 on request
K0269.21087X30Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52030 on request
K0269.21084X30Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52030 on request
K0269.2101X35Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52035 on request
K0269.2102X35Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52035 on request
K0269.21016X35Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52035 on request
K0269.21086X35signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52035 on request
K0269.21087X35Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52035 on request
K0269.21084X35Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52035 on request
K0269.2101X40Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52040 on request
K0269.2102X40Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52040 on request
K0269.21016X40Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52040 on request
K0269.21086X40signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52040 on request
K0269.21087X40Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52040 on request
K0269.21084X40Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52040 on request
K0269.2101X45Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52045 on request
K0269.2102X45Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52045 on request
K0269.21016X45Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52045 on request
K0269.21086X45signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52045 on request
K0269.21087X45Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52045 on request
K0269.21084X45Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52045 on request
K0269.2101X50Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52050 on request
K0269.2102X50Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52050 on request
K0269.21016X50Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52050 on request
K0269.21086X50signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52050 on request
K0269.21087X50Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52050 on request
K0269.21084X50Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52050 on request
K0269.2101X55Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52055 on request
K0269.2102X55Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52055 on request
K0269.21016X55Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52055 on request
K0269.21086X55signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52055 on request
K0269.21087X55Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52055 on request
K0269.21084X55Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52055 on request
K0269.2101X60Black grey RAL 70212M1013,51819,528,56,517,541,545,565759,52060 on request
K0269.2102X60Pure orange RAL 20042M1013,51819,528,56,517,541,545,565759,52060 on request
K0269.21016X60Rape yellow RAL 10212M1013,51819,528,56,517,541,545,565759,52060 on request
K0269.21086X60signal green RAL 60322M1013,51819,528,56,517,541,545,565759,52060 on request
K0269.21087X60Traffic blue RAL 50172M1013,51819,528,56,517,541,545,565759,52060 on request
K0269.21084X60Traffic red RAL 30202M1013,51819,528,56,517,541,545,565759,52060 on request
K0269.3081X15Black grey RAL 70213M81621,52337102453,5588091,5112215 on request
K0269.3082X15Pure orange RAL 20043M81621,52337102453,5588091,5112215 on request
K0269.30816X15Rape yellow RAL 10213M81621,52337102453,5588091,5112215 on request
K0269.30886X15signal green RAL 60323M81621,52337102453,5588091,5112215 on request
K0269.30887X15Traffic blue RAL 50173M81621,52337102453,5588091,5112215 on request
K0269.30884X15Traffic red RAL 30203M81621,52337102453,5588091,5112215