Product groups
Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud
K0645_AG

Cam levers, stainless steel with external thread, plastic thrust...

go back

Item description/product images

DescriptionMaterial:

Handles 1.4308 stainless steel.
Thrust washer plastic PA 66 GF 35-X, fibreglass reinforced.
Hinge pin, washer and screw 1.4305 stainless steel.

Note:Plastics are subject to creeping under load (retardation).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_AG Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud 207 kB

Drawings

Cam levers, stainless steel with external thread, plastic thrust washer and stainless steel stud

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9512003X10electropolishedM312614,411,591336,241,71011,590 on request
K0645.9512003X15electropolishedM312614,411,591336,241,71511,590 on request
K0645.9512003X30electropolishedM312614,411,591336,241,73011,590 on request
K0645.9512004X10electropolishedM412614,411,591336,241,71011,590 on request
K0645.9512004X15electropolishedM412614,411,591336,241,71511,590 on request
K0645.9512004X30electropolishedM412614,411,591336,241,73011,590 on request
K0645.0512004X15electropolishedM415,48181311,21752,359,11512,5100 on request
K0645.0512004X20electropolishedM415,48181311,21752,359,12012,5100 on request
K0645.0512004X30electropolishedM415,48181311,21752,359,13012,5100 on request
K0645.0512005X20electropolishedM515,48181311,21752,359,12012,5100 on request
K0645.0512005X30electropolishedM515,48181311,21752,359,13012,5100 on request
K0645.0512005X40electropolishedM515,48181311,21752,359,14012,5100 on request
K0645.0512005X50electropolishedM515,48181311,21752,359,15012,5100 on request
K0645.1512005X20electropolishedM518,1921,51514,52270,479,2201,24120 on request
K0645.1512005X30electropolishedM518,1921,51514,52270,479,2301,24120 on request
K0645.1512005X40electropolishedM518,1921,51514,52270,479,2401,24120 on request
K0645.1512005X50electropolishedM518,1921,51514,52270,479,2501,24120 on request
K0645.1512006X20electropolishedM618,1921,51514,52270,479,2201,24120 on request
K0645.1512006X30electropolishedM618,1921,51514,52270,479,2301,24120 on request
K0645.1512006X40electropolishedM618,1921,51514,52270,479,2401,24120 on request
K0645.1512006X50electropolishedM618,1921,51514,52270,479,2501,24120 on request
K0645.2512008X25electropolishedM827,11133,3241828,596108251,58350 on request
K0645.2512008X30electropolishedM827,11133,3241828,596108301,58350 on request
K0645.2512008X40electropolishedM827,11133,3241828,596108401,58350 on request
K0645.2512008X50electropolishedM827,11133,3241828,596108501,58350 on request
K0645.2512010X25electropolishedM1027,11133,3241828,596108251,58350 on request
K0645.2512010X30electropolishedM1027,11133,3241828,596108301,58350 on request
K0645.2512010X40electropolishedM1027,11133,3241828,596108401,58350 on request
K0645.2512010X50electropolishedM1027,11133,3241828,596108501,58350 on request
K0645.9512303X10blastedM312614,411,591336,241,71011,590 on request
K0645.9512303X15blastedM312614,411,591336,241,71511,590 on request
K0645.9512303X30blastedM312614,411,591336,241,73011,590 on request
K0645.9512304X10blastedM412614,411,591336,241,71011,590 on request
K0645.9512304X15blastedM412614,411,591336,241,71511,590 on request
K0645.9512304X30blastedM412614,411,591336,241,73011,590 on request
K0645.0512304X15blastedM415,48181311,21752,359,11512,5100 on request
K0645.0512304X20blastedM415,48181311,21752,359,12012,5100 on request
K0645.0512304X30blastedM415,48181311,21752,359,13012,5100 on request
K0645.0512305X20blastedM515,48181311,21752,359,12012,5100 on request
K0645.0512305X30blastedM515,48181311,21752,359,13012,5100 on request
K0645.0512305X40blastedM515,48181311,21752,359,14012,5100 on request
K0645.0512305X50blastedM515,48181311,21752,359,15012,5100 on request
K0645.1512305X20blastedM518,1921,51514,52270,479,2201,24120 on request
K0645.1512305X30blastedM518,1921,51514,52270,479,2301,24120 on request
K0645.1512305X40blastedM518,1921,51514,52270,479,2401,24120 on request
K0645.1512305X50blastedM518,1921,51514,52270,479,2501,24120 on request
K0645.1512306X20blastedM618,1921,51514,52270,479,2201,24120 on request
K0645.1512306X30blastedM618,1921,51514,52270,479,2301,24120 on request
K0645.1512306X40blastedM618,1921,51514,52270,479,2401,24120 on request
K0645.1512306X50blastedM618,1921,51514,52270,479,2501,24120 on request
K0645.2512308X25blastedM827,11133,3241828,596108251,58350 on request
K0645.2512308X30blastedM827,11133,3241828,596108301,58350 on request
K0645.2512308X40blastedM827,11133,3241828,596108401,58350 on request
K0645.2512308X50blastedM827,11133,3241828,596108501,58350 on request
K0645.2512310X25blastedM1027,11133,3241828,596108251,58350 on request
K0645.2512310X30blastedM1027,11133,3241828,596108301,58350 on request
K0645.2512310X40blastedM1027,11133,3241828,596108401,58350 on request
K0645.2512310X50blastedM1027,11133,3241828,596108501,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33