Product groups
T-slot clamp with cam
K1696

T-slot clamp with cam

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Form A with locating pin.
Form B without locating pin.
Assembly:See drawing (Form A).Advantages:- Compact and flat design
- Quick and easy clamping of components
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1696 T-slot clamp with cam 212 kB

Drawings (total overview)

T-slot clamp with cam

T-slot clamp with cam, Form A, with locating pin

More information

Drawings

T-slot clamp with cam, Form A, with locating pin

Item selection/filter

Order No.FormBB1B2B3D

D1HH1H2H3H4LL1L2SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.00130A32245244,545432221191030,81,32,1 on request

T-slot clamp with cam, Form B, without locating pin

More information

Drawings

T-slot clamp with cam, Form B, without locating pin

Item selection/filter

Order No.FormBB1B2B3D

HH2H3H4LL1L2SWTravel
S
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1696.10400B45388365,21063533,530,51561410 on request
K1696.10600B706012558,215957504622102627 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2021 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33