K1933O-shaped mounts steel with external thread both sides |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Metal parts, steel, grade 5.6. Elastomer natural rubber, medium hardness, Shore 57A.Version:Steel electro zinc-plated.Note:O-shaped mounts have a very soft spring characteristic, which is why they are also called low-frequency supports. They serve for low-vibration support of instruments, and electrical components, as well as for mounting light assemblies and precision mechanical equipment. Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces. Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
The spring characteristic of the O-shaped mounts increases in the order X, Y and Z. The main load direction is the longitudinal axis of the threaded pins (Z direction).
Temperature range:-30 °C to +80 °CSpecial features: DownloadHere is all the information as a PDF datasheet: