Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Version:Steel electro zinc-plated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2521 Side brackets 183 kB

Drawings (total overview)

Side brackets

Side brackets, Form A

More information

Drawings

Side brackets, Form A

Item selection/filter

Order No.Main
material
Form

AA1A2D

D1HLL1RTStrength
N
CADAcc.PriceOrder
K2521.00815steelA18515,584,32,58351,5180 on request
K2521.00830steelA5573085,3583103500 on request
K2521.01030steelA55730105,3583103800 on request
K2521.01330steelA55730135,359,531031200 on request
K2521.008151stainless steelA18515,584,32,58351,5180 on request
K2521.008301stainless steelA5573085,3583103500 on request
K2521.010301stainless steelA55730105,3583103800 on request
K2521.013301stainless steelA55730135,359,531031200 on request

Side brackets, Form B

More information

Drawings

Side brackets, Form B

Item selection/filter

Order No.Main
material
Form

AA1A2D

D1HLL1RTStrength
N
CADAcc.PriceOrder
K2521.10415steelB18515,544,32,54,5251,5180 on request
K2521.10615steelB18515,564,32,56,5451,5180 on request
K2521.10630steelB5573065,3574103500 on request
K2521.10830steelB5573085,351151031200 on request
K2521.104151stainless steelB18515,544,32,54,5251,5180 on request
K2521.106151stainless steelB18515,564,32,56,5451,5180 on request
K2521.106301stainless steelB5573065,3574103500 on request
K2521.108301stainless steelB5573085,351151031200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33