K1932Rubber impact buffer rails steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel. Elastomer, natural rubber, medium hardness, Shore 57A.Version:Steel, painted black. (K1932.02501904557, K1932.05003507057 and K1932.10004512057 electro zinc-plated).Note:For absorbing large impact forces and supporting heavy weights. The specified load data applies to static permanent loads with a rubber Shore hardness of 57A. Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces. Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
* Metal parts 30 mm wide.
Temperature range:-30 °C to +80 °CSpecial features: DownloadHere is all the information as a PDF datasheet: