Product groups

Item description/product images

DescriptionMaterial:Version:Steel electro zinc-plated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2519 Hinge plates 131 kB

Drawings

Hinge plates

Item selection/filter

Order No.Main
material
Form

A

A1LStrength
N
CADAcc.PriceOrder
K2519.08070steelA5125,5701800 on request
K2519.08095steelB7557951800 on request
K2519.080701stainless steelA5125,5701800 on request
K2519.080951stainless steelB7557951800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33