Product groups
Gas springs stainless steel
K2518

Gas springs stainless steel

go back

Item description/product images

DescriptionMaterial:Version:Piston rod and pressure pipe, bright.Note:Individual filled gas springs are excluded from replacement
Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. There is also an internal defined quantity of oil for end position damping and lubrication purposes. The gas springs contain a check valve in the grub screw of the pressure pipe which enables the extension force to be subsequently reduced.

The gas springs must be stored and mounted with the piston rod extending downwards.

The physical properties that apply when a gas spring is being filled result in a tolerance range of ±5 % for the rated extension force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request:Other extension forces.

Potential extension force F1 (min.–max.)
Size 06/15: 40–400 N
Size 08/19: 50–700 N
Size 10/23: 100–1200 N
Size 14/28: 200–2500 N
Accessory:See adjacent illustration for connectors and hardware.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2518 Gas springs stainless steel 209 kB

Drawings

Gas springs stainless steel

Item selection/filter

Order No.SizeDD1D2Travel
S
LL1Progression
%
Extension force
F1
N
CADAcc.PriceOrder
K2518.0615040X20006/15615M540135725200 on request
K2518.0615040X30006/15615M540135725300 on request
K2518.0615040X40006/15615M540135725400 on request
K2518.0615040X15006/15615M540135725150 on request
K2518.0615040X25006/15615M540135725250 on request
K2518.0615040X10006/15615M540135725100 on request
K2518.0615040X35006/15615M540135725350 on request
K2518.0615050X20006/15615M550155725200 on request
K2518.0615050X10006/15615M550155725100 on request
K2518.0615050X25006/15615M550155725250 on request
K2518.0615050X35006/15615M550155725350 on request
K2518.0615050X30006/15615M550155725300 on request
K2518.0615050X40006/15615M550155725400 on request
K2518.0615050X15006/15615M550155725150 on request
K2518.0615060X20006/15615M560175725200 on request
K2518.0615060X15006/15615M560175725150 on request
K2518.0615060X40006/15615M560175725400 on request
K2518.0615060X25006/15615M560175725250 on request
K2518.0615060X35006/15615M560175725350 on request
K2518.0615060X30006/15615M560175725300 on request
K2518.0615060X10006/15615M560175725100 on request
K2518.0615080X25006/15615M580215725250 on request
K2518.0615080X10006/15615M580215725100 on request
K2518.0615080X40006/15615M580215725400 on request
K2518.0615080X20006/15615M580215725200 on request
K2518.0615080X35006/15615M580215725350 on request
K2518.0615080X15006/15615M580215725150 on request
K2518.0615080X30006/15615M580215725300 on request
K2518.0615100X15006/15615M5100255725150 on request
K2518.0615100X10006/15615M5100255725100 on request
K2518.0615100X25006/15615M5100255725250 on request
K2518.0615100X35006/15615M5100255725350 on request
K2518.0615100X30006/15615M5100255725300 on request
K2518.0615100X40006/15615M5100255725400 on request
K2518.0615100X20006/15615M5100255725200 on request
K2518.0615120X15006/15615M5120295725150 on request
K2518.0615120X40006/15615M5120295725400 on request
K2518.0615120X35006/15615M5120295725350 on request
K2518.0615120X20006/15615M5120295725200 on request
K2518.0615120X10006/15615M5120295725100 on request
K2518.0615120X25006/15615M5120295725250 on request
K2518.0615120X30006/15615M5120295725300 on request
K2518.0615150X40006/15615M5150355725400 on request
K2518.0615150X25006/15615M5150355725250 on request
K2518.0615150X20006/15615M5150355725200 on request
K2518.0615150X10006/15615M5150355725100 on request
K2518.0615150X30006/15615M5150355725300 on request
K2518.0615150X35006/15615M5150355725350 on request
K2518.0615150X15006/15615M5150355725150 on request
K2518.0819060X60008/19819M8601901030600 on request
K2518.0819060X20008/19819M8601901030200 on request
K2518.0819060X30008/19819M8601901030300 on request
K2518.0819060X40008/19819M8601901030400 on request
K2518.0819060X35008/19819M8601901030350 on request
K2518.0819060X15008/19819M8601901030150 on request
K2518.0819060X70008/19819M8601901030700 on request
K2518.0819060X50008/19819M8601901030500 on request
K2518.0819060X25008/19819M8601901030250 on request
K2518.0819060X10008/19819M8601901030100 on request
K2518.0819080X40008/19819M8802301030400 on request
K2518.0819080X50008/19819M8802301030500 on request
K2518.0819080X35008/19819M8802301030350 on request
K2518.0819080X25008/19819M8802301030250 on request
K2518.0819080X10008/19819M8802301030100 on request
K2518.0819080X70008/19819M8802301030700 on request
K2518.0819080X15008/19819M8802301030150 on request
K2518.0819080X60008/19819M8802301030600 on request
K2518.0819080X20008/19819M8802301030200 on request
K2518.0819080X30008/19819M8802301030300 on request
K2518.0819100X30008/19819M81002701030300 on request
K2518.0819100X15008/19819M81002701030150 on request
K2518.0819100X40008/19819M81002701030400 on request
K2518.0819100X60008/19819M81002701030600 on request
K2518.0819100X25008/19819M81002701030250 on request
K2518.0819100X35008/19819M81002701030350 on request
K2518.0819100X20008/19819M81002701030200 on request
K2518.0819100X70008/19819M81002701030700 on request
K2518.0819100X10008/19819M81002701030100 on request
K2518.0819100X50008/19819M81002701030500 on request
K2518.0819120X70008/19819M81203101030700 on request
K2518.0819120X40008/19819M81203101030400 on request
K2518.0819120X35008/19819M81203101030350 on request
K2518.0819120X20008/19819M81203101030200 on request
K2518.0819120X30008/19819M81203101030300 on request
K2518.0819120X15008/19819M81203101030150 on request
K2518.0819120X50008/19819M81203101030500 on request
K2518.0819120X60008/19819M81203101030600 on request
K2518.0819120X10008/19819M81203101030100 on request
K2518.0819120X25008/19819M81203101030250 on request
K2518.0819150X35008/19819M81503701030350 on request
K2518.0819150X20008/19819M81503701030200 on request
K2518.0819150X10008/19819M81503701030100 on request
K2518.0819150X70008/19819M81503701030700 on request
K2518.0819150X25008/19819M81503701030250 on request
K2518.0819150X50008/19819M81503701030500 on request
K2518.0819150X60008/19819M81503701030600 on request
K2518.0819150X15008/19819M81503701030150 on request
K2518.0819150X40008/19819M81503701030400 on request
K2518.0819150X30008/19819M81503701030300 on request
K2518.0819160X40008/19819M81603901030400 on request
K2518.0819160X25008/19819M81603901030250 on request
K2518.0819160X20008/19819M81603901030200 on request
K2518.0819160X50008/19819M81603901030500 on request
K2518.0819160X15008/19819M81603901030150 on request
K2518.0819160X35008/19819M81603901030350 on request
K2518.0819160X60008/19819M81603901030600 on request
K2518.0819160X10008/19819M81603901030100 on request
K2518.0819160X30008/19819M81603901030300 on request
K2518.0819160X70008/19819M81603901030700 on request
K2518.0819180X50008/19819M81804301030500 on request
K2518.0819180X15008/19819M81804301030150 on request
K2518.0819180X40008/19819M81804301030400 on request
K2518.0819180X20008/19819M81804301030200 on request
K2518.0819180X35008/19819M81804301030350 on request
K2518.0819180X25008/19819M81804301030250 on request
K2518.0819180X60008/19819M81804301030600 on request
K2518.0819180X30008/19819M81804301030300 on request
K2518.0819180X70008/19819M81804301030700 on request
K2518.0819180X10008/19819M81804301030100 on request
K2518.0819200X25008/19819M82004701030250 on request
K2518.0819200X70008/19819M82004701030700 on request
K2518.0819200X50008/19819M82004701030500 on request
K2518.0819200X30008/19819M82004701030300 on request
K2518.0819200X40008/19819M82004701030400 on request
K2518.0819200X10008/19819M82004701030100 on request
K2518.0819200X35008/19819M82004701030350 on request
K2518.0819200X20008/19819M82004701030200 on request
K2518.0819200X15008/19819M82004701030150 on request
K2518.0819200X60008/19819M82004701030600 on request
K2518.0819220X25008/19819M82205101030250 on request
K2518.0819220X20008/19819M82205101030200 on request
K2518.0819220X60008/19819M82205101030600 on request
K2518.0819220X50008/19819M82205101030500 on request
K2518.0819220X70008/19819M82205101030700 on request
K2518.0819220X15008/19819M82205101030150 on request
K2518.0819220X40008/19819M82205101030400 on request
K2518.0819220X30008/19819M82205101030300 on request
K2518.0819220X10008/19819M82205101030100 on request
K2518.0819220X35008/19819M82205101030350 on request
K2518.0819250X10008/19819M82505701030100 on request
K2518.0819250X25008/19819M82505701030250 on request
K2518.0819250X40008/19819M82505701030400 on request
K2518.0819250X35008/19819M82505701030350 on request
K2518.0819250X50008/19819M82505701030500 on request
K2518.0819250X60008/19819M82505701030600 on request
K2518.0819250X15008/19819M82505701030150 on request
K2518.0819250X70008/19819M82505701030700 on request
K2518.0819250X30008/19819M82505701030300 on request
K2518.0819250X20008/19819M82505701030200 on request
K2518.1023050X50010/231023M8501701030500 on request
K2518.1023050X60010/231023M8501701030600 on request
K2518.1023050X30010/231023M8501701030300 on request
K2518.1023050X35010/231023M8501701030350 on request
K2518.1023050X15010/231023M8501701030150 on request
K2518.1023050X40010/231023M8501701030400 on request
K2518.1023050X20010/231023M8501701030200 on request
K2518.1023050X80010/231023M8501701030800 on request
K2518.1023050X25010/231023M8501701030250 on request
K2518.1023050X70010/231023M8501701030700 on request
K2518.1023060X80010/231023M8601901030800 on request
K2518.1023060X70010/231023M8601901030700 on request
K2518.1023060X60010/231023M8601901030600 on request
K2518.1023060X50010/231023M8601901030500 on request
K2518.1023060X15010/231023M8601901030150 on request
K2518.1023060X25010/231023M8601901030250 on request
K2518.1023060X40010/231023M8601901030400 on request
K2518.1023060X35010/231023M8601901030350 on request
K2518.1023060X20010/231023M8601901030200 on request
K2518.1023060X30010/231023M8601901030300 on request
K2518.1023080X15010/231023M8802301030150 on request
K2518.1023080X20010/231023M8802301030200 on request
K2518.1023080X25010/231023M8802301030250 on request
K2518.1023080X80010/231023M8802301030800 on request
K2518.1023080X70010/231023M8802301030700 on request
K2518.1023080X35010/231023M8802301030350 on request
K2518.1023080X50010/231023M8802301030500 on request
K2518.1023080X30010/231023M8802301030300 on request
K2518.1023080X60010/231023M8802301030600 on request
K2518.1023080X40010/231023M8802301030400 on request
K2518.1023100X30010/231023M81002701030300 on request
K2518.1023100X35010/231023M81002701030350 on request
K2518.1023100X20010/231023M81002701030200 on request
K2518.1023100X80010/231023M81002701030800 on request
K2518.1023100X15010/231023M81002701030150 on request
K2518.1023100X50010/231023M81002701030500 on request
K2518.1023100X70010/231023M81002701030700 on request
K2518.1023100X25010/231023M81002701030250 on request
K2518.1023100X40010/231023M81002701030400 on request
K2518.1023100X60010/231023M81002701030600 on request
K2518.1023150X25010/231023M81503701030250 on request
K2518.1023150X30010/231023M81503701030300 on request
K2518.1023150X35010/231023M81503701030350 on request
K2518.1023150X40010/231023M81503701030400 on request
K2518.1023150X70010/231023M81503701030700 on request
K2518.1023150X80010/231023M81503701030800 on request
K2518.1023150X20010/231023M81503701030200 on request
K2518.1023150X60010/231023M81503701030600 on request
K2518.1023150X15010/231023M81503701030150 on request
K2518.1023150X50010/231023M81503701030500 on request
K2518.1023200X60010/231023M82004701030600 on request
K2518.1023200X25010/231023M82004701030250 on request
K2518.1023200X15010/231023M82004701030150 on request
K2518.1023200X40010/231023M82004701030400 on request
K2518.1023200X35010/231023M82004701030350 on request
K2518.1023200X20010/231023M82004701030200 on request
K2518.1023200X30010/231023M82004701030300 on request
K2518.1023200X70010/231023M82004701030700 on request
K2518.1023200X50010/231023M82004701030500 on request
K2518.1023200X80010/231023M82004701030800 on request
K2518.1023250X80010/231023M82505701030800 on request
K2518.1023250X60010/231023M82505701030600 on request
K2518.1023250X30010/231023M82505701030300 on request
K2518.1023250X35010/231023M82505701030350 on request
K2518.1023250X50010/231023M82505701030500 on request
K2518.1023250X70010/231023M82505701030700 on request
K2518.1023250X25010/231023M82505701030250 on request
K2518.1023250X20010/231023M82505701030200 on request
K2518.1023250X15010/231023M82505701030150 on request
K2518.1023250X40010/231023M82505701030400 on request
K2518.1023300X60010/231023M83006701030600 on request
K2518.1023300X80010/231023M83006701030800 on request
K2518.1023300X70010/231023M83006701030700 on request
K2518.1023300X20010/231023M83006701030200 on request
K2518.1023300X40010/231023M83006701030400 on request
K2518.1023300X25010/231023M83006701030250 on request
K2518.1023300X35010/231023M83006701030350 on request
K2518.1023300X15010/231023M83006701030150 on request
K2518.1023300X50010/231023M83006701030500 on request
K2518.1023300X30010/231023M83006701030300 on request
K2518.1023350X30010/231023M83507701030300 on request
K2518.1023350X40010/231023M83507701030400 on request
K2518.1023350X80010/231023M83507701030800 on request
K2518.1023350X15010/231023M83507701030150 on request
K2518.1023350X50010/231023M83507701030500 on request
K2518.1023350X25010/231023M83507701030250 on request
K2518.1023350X20010/231023M83507701030200 on request
K2518.1023350X60010/231023M83507701030600 on request
K2518.1023350X35010/231023M83507701030350 on request
K2518.1023350X70010/231023M83507701030700 on request
K2518.1428050X40014/281428M10502071240400 on request
K2518.1428050X30014/281428M10502071240300 on request
K2518.1428050X80014/281428M10502071240800 on request
K2518.1428050X70014/281428M10502071240700 on request
K2518.1428050X50014/281428M10502071240500 on request
K2518.1428050X35014/281428M10502071240350 on request
K2518.1428050X60014/281428M10502071240600 on request
K2518.1428050X25014/281428M10502071240250 on request
K2518.1428050X20014/281428M10502071240200 on request
K2518.1428100X30014/281428M101003071240300 on request
K2518.1428100X50014/281428M101003071240500 on request
K2518.1428100X40014/281428M101003071240400 on request
K2518.1428100X80014/281428M101003071240800 on request
K2518.1428100X60014/281428M101003071240600 on request
K2518.1428100X70014/281428M101003071240700 on request
K2518.1428100X20014/281428M101003071240200 on request
K2518.1428100X35014/281428M101003071240350 on request
K2518.1428100X25014/281428M101003071240250 on request
K2518.1428150X60014/281428M101504071240600 on request
K2518.1428150X35014/281428M101504071240350 on request
K2518.1428150X30014/281428M101504071240300 on request
K2518.1428150X25014/281428M101504071240250 on request
K2518.1428150X80014/281428M101504071240800 on request
K2518.1428150X40014/281428M101504071240400 on request
K2518.1428150X20014/281428M101504071240200 on request
K2518.1428150X50014/281428M101504071240500 on request
K2518.1428150X70014/281428M101504071240700 on request
K2518.1428200X80014/281428M102005071240800 on request
K2518.1428200X40014/281428M102005071240400 on request
K2518.1428200X25014/281428M102005071240250 on request
K2518.1428200X60014/281428M102005071240600 on request
K2518.1428200X20014/281428M102005071240200 on request
K2518.1428200X50014/281428M102005071240500 on request
K2518.1428200X70014/281428M102005071240700 on request
K2518.1428200X35014/281428M102005071240350 on request
K2518.1428200X30014/281428M102005071240300 on request
K2518.1428250X80014/281428M102506071240800 on request
K2518.1428250X25014/281428M102506071240250 on request
K2518.1428250X35014/281428M102506071240350 on request
K2518.1428250X50014/281428M102506071240500 on request
K2518.1428250X30014/281428M102506071240300 on request
K2518.1428250X70014/281428M102506071240700 on request
K2518.1428250X60014/281428M102506071240600 on request
K2518.1428250X20014/281428M102506071240200 on request
K2518.1428250X40014/281428M102506071240400 on request
K2518.1428300X60014/281428M103007071240600 on request
K2518.1428300X40014/281428M103007071240400 on request
K2518.1428300X50014/281428M103007071240500 on request
K2518.1428300X30014/281428M103007071240300 on request
K2518.1428300X80014/281428M103007071240800 on request
K2518.1428300X70014/281428M103007071240700 on request
K2518.1428300X25014/281428M103007071240250 on request
K2518.1428300X35014/281428M103007071240350 on request
K2518.1428300X20014/281428M103007071240200 on request
K2518.1428350X30014/281428M103508071240300 on request
K2518.1428350X80014/281428M103508071240800 on request
K2518.1428350X50014/281428M103508071240500 on request
K2518.1428350X60014/281428M103508071240600 on request
K2518.1428350X70014/281428M103508071240700 on request
K2518.1428350X35014/281428M103508071240350 on request
K2518.1428350X40014/281428M103508071240400 on request
K2518.1428350X20014/281428M103508071240200 on request
K2518.1428350X25014/281428M103508071240250 on request
K2518.1428400X60014/281428M104009071240600 on request
K2518.1428400X35014/281428M104009071240350 on request
K2518.1428400X30014/281428M104009071240300 on request
K2518.1428400X80014/281428M104009071240800 on request
K2518.1428400X40014/281428M104009071240400 on request
K2518.1428400X70014/281428M104009071240700 on request
K2518.1428400X25014/281428M104009071240250 on request
K2518.1428400X20014/281428M104009071240200 on request
K2518.1428400X50014/281428M104009071240500 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33