Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Version:Steel electro zinc-plated.
Stainless steel bright.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2520 Angle brackets 177 kB

Drawings (total overview)

Angle brackets

Angle brackets A

More information

Drawings

Angle brackets A

Item selection/filter

Order No.Main
material
Form

AA1A2BD

D1LL1RTStrength
N
CADAcc.PriceOrder
K2520.00810steelA194,25101083,48341,5180 on request
K2520.00816steelA4010162085,383102500 on request
K2520.01016steelA40101620105,393102800 on request
K2520.01316steelA40101620135,39,531021200 on request
K2520.008101stainless steelA194,25101083,48341,5180 on request
K2520.008161stainless steelA4010162085,383102500 on request
K2520.010161stainless steelA40101620105,393102800 on request
K2520.013161stainless steelA40101620135,39,531021200 on request

Angle brackets B

More information

Drawings

Angle brackets B

Item selection/filter

Order No.Main
material
Form

AA1A2BD

D1LL1RTStrength
N
CADAcc.PriceOrder
K2520.10410steelB194,25101043,45241,5180 on request
K2520.10610steelB194,25101063,47441,5180 on request
K2520.10616steelB4010162065,374102500 on request
K2520.10816steelB4010162085,31151021200 on request
K2520.104101stainless steelB194,25101043,45241,5180 on request
K2520.106101stainless steelB194,25101063,47441,5180 on request
K2520.106161stainless steelB4010162065,374102500 on request
K2520.108161stainless steelB4010162085,31151021200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33