Product groups
Quarter-turn clamp lock with recessed grip
K2326

Quarter-turn clamp lock with recessed grip

go back

Item description/product images

DescriptionMaterial:Version:Bright.Note:Stainless steel M2,5 fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist grip is in the "OFF" position.
Insert the quarter-turn clamp lock into the clamping plate and turn the grip to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Accessory:Stainless steel clamping plate K2327 for quarter-turn clamp lock with recessed grip.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) Suitable for M 2.5 countersunk head fastening screws
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2326 Quarter-turn clamp lock with recessed grip 204 kB

Drawings (total overview)

Quarter-turn clamp lock with recessed grip
Quarter-turn clamp lock with recessed grip

Quarter-turn clamp lock, stainless steel, with recessed grip, Form A

More information

Drawings

Quarter-turn clamp lock, stainless steel, with recessed grip, Form A
Quarter-turn clamp lock, stainless steel, with recessed grip, Form A

Item selection/filter

Order No.FormD

D1D2D3D4D5D6HH1H2MTT1T2CADAcc.PriceOrder
K2326.11710A171028421281710,73,42M2,56>63,5 on request
Order No.FormShearing force
kN
Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2326.11710A1,260160≤180 °C on request

Quarter-turn clamp locks, stainless steel, with recessed grip, Form B

More information

Drawings

Quarter-turn clamp locks, stainless steel, with recessed grip, Form B
Quarter-turn clamp locks, stainless steel, with recessed grip, Form B

Item selection/filter

Order No.FormD

D1D2D3D4D5D6HH1H2MTT1T2CADAcc.PriceOrder
K2326.12813B2813392532392816,58,52M2,56>63,5 on request
Order No.FormShearing force
kN
Clamping
force
N
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2326.12813B2,530130≤180 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33