Product groups
Disc handwheels, aluminium with fold-down cylindrical grip
K1522

Disc handwheels, aluminium with fold-down cylindrical grip

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer K0173.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:K0173 Handwheel washers.
K1160 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1522 Disc handwheels, aluminium with fold-down cylindrical grip 1 MB

Drawings (total overview)

Disc handwheels, aluminium with fold-down cylindrical grip
Disc handwheels, aluminium with fold-down cylindrical grip

Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4D5D6D7HH2LL1L2L3CADAcc.PriceOrder
K1522.1001016blackAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 on request
K1522.1001216blackAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 on request
K1522.1251216blackAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 on request
K1522.1251416blackAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 on request
K1522.1401416blackAreamed hole with tranverse bore50140143619,9M620M620,36,5109195851 on request
K1522.1401616blackAreamed hole with tranverse bore50140163619,9M620M620,38109195851 on request
K1522.1601416blackAreamed hole with tranverse bore56160143625,5M826M620,16,5139208257 on request
K1522.1601616blackAreamed hole with tranverse bore56160163625,5M826M620,18139208257 on request
K1522.2001816blackAreamed hole with tranverse bore73200184225,5M826M626,18145248263 on request
K1522.2002016blackAreamed hole with tranverse bore73200204225,5M826M626,18145248263 on request
K1522.1001026silverAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 on request
K1522.1001226silverAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 on request
K1522.1251226silverAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 on request
K1522.1251426silverAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 on request
K1522.1401426silverAreamed hole with tranverse bore50140143619,9M620M620,36,5109195851 on request
K1522.1401626silverAreamed hole with tranverse bore50140163619,9M620M620,38109195851 on request
K1522.1601426silverAreamed hole with tranverse bore56160143625,5M826M620,16,5139208257 on request
K1522.1601626silverAreamed hole with tranverse bore56160163625,5M826M620,18139208257 on request
K1522.2001826silverAreamed hole with tranverse bore73200184225,5M826M626,18145248263 on request
K1522.2002026silverAreamed hole with tranverse bore73200204225,5M826M626,18145248263 on request

Disc handwheels, aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm definitionAB3
D1

D2D3D4D5D6D7HH2LL1L2L3T
CADAcc.PriceOrder
K1522.100101036blackBreamed hole with slot, with transverse bore333100102816M516M617,45,592,51747,54511,4 on request
K1522.100121046blackBreamed hole with slot, with transverse bore334100122816M516M617,46,592,51747,54513,8 on request
K1522.125121046blackBreamed hole with slot, with transverse bore424125123119,9M620M618,36,5105,51856,54913,8 on request
K1522.125141056blackBreamed hole with slot, with transverse bore425125143119,9M620M618,36,5105,51856,54916,3 on request
K1522.140141056blackBreamed hole with slot, with transverse bore505140143619,9M620M620,36,510919585116,3 on request
K1522.140161056blackBreamed hole with slot, with transverse bore505140163619,9M620M620,3810919585118,3 on request
K1522.160141056blackBreamed hole with slot, with transverse bore565160143625,5M826M620,16,513920825716,3 on request
K1522.160161056blackBreamed hole with slot, with transverse bore565160163625,5M826M620,1813920825718,3 on request
K1522.200181066blackBreamed hole with slot, with transverse bore736200184225,5M826M626,1814524826320,8 on request
K1522.200201066blackBreamed hole with slot, with transverse bore736200204225,5M826M626,1814524826322,8 on request
K1522.100102036silverBreamed hole with slot, with transverse bore333100102816M516M617,45,592,51747,54511,4 on request
K1522.100122046silverBreamed hole with slot, with transverse bore334100122816M516M617,46,592,51747,54513,8 on request
K1522.125122046silverBreamed hole with slot, with transverse bore424125123119,9M620M618,36,5105,51856,54913,8 on request
K1522.125142056silverBreamed hole with slot, with transverse bore425125143119,9M620M618,36,5105,51856,54916,3 on request
K1522.140142056silverBreamed hole with slot, with transverse bore505140143619,9M620M620,36,510919585116,3 on request
K1522.140162056silverBreamed hole with slot, with transverse bore505140163619,9M620M620,3810919585118,3 on request
K1522.160142056silverBreamed hole with slot, with transverse bore565160143625,5M826M620,16,513920825716,3 on request
K1522.160162056silverBreamed hole with slot, with transverse bore565160163625,5M826M620,1813920825718,3 on request
K1522.200182066silverBreamed hole with slot, with transverse bore736200184225,5M826M626,1814524826320,8 on request
K1522.200202066silverBreamed hole with slot, with transverse bore736200204225,5M826M626,1814524826322,8 on request

Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway
Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm definitionAB3
D1

D2D3D4D5D6HLL1L2L3T
CADAcc.PriceOrder
K1522.10010103blackCreamed hole with slot333100102816M51617,492,51747,54511,4 on request
K1522.10012104blackCreamed hole with slot334100122816M51617,492,51747,54513,8 on request
K1522.12512104blackCreamed hole with slot424125123119,9M62018,3105,51856,54913,8 on request
K1522.12514105blackCreamed hole with slot425125143119,9M62018,3105,51856,54916,3 on request
K1522.10010203silverCreamed hole with slot333100102816M51617,492,51747,54511,4 on request
K1522.10012204silverCreamed hole with slot334100122816M51617,492,51747,54513,8 on request
K1522.12512204silverCreamed hole with slot424125123119,9M62018,3105,51856,54913,8 on request
K1522.12514205silverCreamed hole with slot425125143119,9M62018,3105,51856,54916,3 on request

Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm definitionAD1

D2D3D4D5D6HLL1L2L3CADAcc.PriceOrder
K1522.100101blackEwith reamed hole33100102816M51617,492,51747,545 on request
K1522.100121blackEwith reamed hole33100122816M51617,492,51747,545 on request
K1522.125121blackEwith reamed hole42125123119,9M62018,3105,51856,549 on request
K1522.125141blackEwith reamed hole42125143119,9M62018,3105,51856,549 on request
K1522.100102silverEwith reamed hole33100102816M51617,492,51747,545 on request
K1522.100122silverEwith reamed hole33100122816M51617,492,51747,545 on request
K1522.125122silverEwith reamed hole42125123119,9M62018,3105,51856,549 on request
K1522.125142silverEwith reamed hole42125143119,9M62018,3105,51856,549 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33