Product groups
Shaft collars two-piece wide
K1925

Shaft collars two-piece wide

go back

Item description/product images

DescriptionMaterial:Steel.
Stainless steel 1.4305.
Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1925 Shaft collars two-piece wide 209 kB

Drawings

Shaft collars two-piece wide

Overview of items (compressed)

Item selection/filter
Order No.
steel
Order No.
stainless steel
BC
(DIN 912)
D1

D2RFilter
K1925.00801K1925.0080220M3x881822,4
K1925.01001K1925.0100220M3x10102426
K1925.01201K1925.0120224M4x12122831,8
K1925.01601K1925.0160229M5x16163439,4
K1925.02001K1925.0200233M6x18204046,4
K1925.02501K1925.0250233M6x18254550,8
K1925.03001K1925.0300233M6x18305458,6
K1925.04001K1925.0400233M6x18406065
K1925.05001K1925.0500241M8x25507887
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33