Product groups
Clamp straps open U DIN 6315, steel or aluminium
K1952

Clamp straps open U DIN 6315, steel or aluminium

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:When using spherical washers use the wide series K0729 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1952 Clamp straps open U DIN 6315, steel or aluminium 166 kB

Drawings (total overview)

Clamp straps open U DIN 6315, steel or aluminium

Strap clamps open U, DIN 6315, steel

More information

Drawings

Strap clamps open U, DIN 6315, steel

Item selection/filter

Order No.

Main
material
FormL1A

B1B2B3B4for
screw
CADAcc.PriceOrder
K1952.06high carbon steelA60126,61863M6 on request
K1952.08high carbon steelA801592584M8 on request
K1952.10high carbon steelA100201131105M10 on request
K1952.12high carbon steelA125251438126M12/M14 on request
K1952.121high carbon steelA160251438126M12/M14 on request
K1952.122high carbon steelA200251438126M12/M14 on request
K1952.16high carbon steelA160301848158M16/M18 on request
K1952.161high carbon steelA200301848158M16/M18 on request
K1952.162high carbon steelA2504018481510M16/M18 on request
K1952.20high carbon steelA2004022521510M20/M22 on request
K1952.201high carbon steelA2504022622010M20/M22 on request
K1952.202high carbon steelA3154022622010M20/M22 on request
K1952.24high carbon steelA2004026662010M24 on request
K1952.241high carbon steelA2504026662010M24 on request
K1952.242high carbon steelA3154026662010M24 on request
K1952.301high carbon steelA2505033732012M30/M32 on request
K1952.30high carbon steelA3155033732012M30/M32 on request
K1952.302high carbon steelA4005033732012M30/M32 on request
K1952.40high carbon steelA40060401003012M36 on request
K1952.401high carbon steelA60060401003012M36 on request

Strap clamps open U, DIN 6315, aluminium

More information

Drawings

Strap clamps open U, DIN 6315, aluminium

Item selection/filter

Order No.

Main
material
FormL1A

B1B2B3B4for
screw
CADAcc.PriceOrder
K1952.206aluminiumB601271963M6 on request
K1952.208aluminiumB801592584M8 on request
K1952.210aluminiumB100201131105M10 on request
K1952.212aluminiumB125251438126M12/M14 on request
K1952.2121aluminiumB160281438126M12/M14 on request
K1952.216aluminiumB160301848158M16/M18 on request
K1952.2161aluminiumB200361848158M16/M18 on request
K1952.220aluminiumB2004022521510M20/M22 on request
K1952.2201aluminiumB2504022622010M20/M22 on request
K1952.224aluminiumB2004026662010M24 on request
K1952.2241aluminiumB2504026662010M24 on request
K1952.230aluminiumB3155034742012M30/M32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33