|
|
K1951Clamp straps gooseneck DIN 6316 wide, steel or aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted. Aluminium bright.Note:When using spherical washers use the wide series K0729 Form G.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. high carbon steel | Order No. aluminium | L | B1 | B2 | B3 | H max.
| H1 | A | C | E1 | E2 | E3 | R1 | F kN | for screw | Filter |
---|
K1951.06 | K1951.206 | 60 | 7 | 20 | 10 | 20 | 9 | 10 | 8 | 20 | 20 | 14 | 11 | 4,82 | M6 | | K1951.08 | K1951.208 | 80 | 9 | 25 | 12 | 24 | 11 | 12 | 9 | 25 | 25 | 17 | 14 | 8,77 | M8 | | K1951.10 | K1951.210 | 100 | 11 | 30 | 15 | 30 | 14 | 15 | 12 | 32 | 32 | 22 | 18 | 13,9 | M10 | | K1951.12 | K1951.212 | 125 | 14 | 40 | 20 | 40 | 18 | 20 | 16 | 40 | 40 | 28 | 20 | 20,2 | M12/M14 | | K1951.16 | K1951.216 | 125 | 18 | 50 | 25 | 46 | 23 | 25 | 20 | 49 | 40 | 38 | 25 | 37,8 | M16/M18 | | K1951.161 | K1951.2161 | 160 | 18 | 50 | 25 | 46 | 23 | 25 | 20 | 49 | 50 | 38 | 25 | 37,8 | M16/M18 | | K1951.20 | K1951.220 | 160 | 22 | 60 | 30 | 60 | 28 | 30 | 24 | 55 | 55 | 40 | 28 | 58,8 | M20/M22 | | K1951.201 | K1951.2201 | 200 | 22 | 60 | 30 | 60 | 28 | 30 | 24 | 55 | 70 | 40 | 28 | 58,8 | M20/M22 | | K1951.24 | K1951.224 | 200 | 26 | 70 | 35 | 70 | 32 | 35 | 28 | 72 | 60 | 54 | 34 | 84,7 | M24 | | K1951.241 | K1951.2241 | 250 | 26 | 70 | 35 | 70 | 32 | 35 | 28 | 72 | 80 | 54 | 34 | 84,7 | M24 | | K1951.30 | K1951.230 | 250 | 34 | 80 | 40 | 80 | 37 | 40 | 40 | 91 | 80 | 72 | 40 | 135 | M30/M32 | | K1951.301 | K1951.2301 | 315 | 34 | 80 | 40 | 100 | 56 | 50 | 40 | 91 | 100 | 72 | 40 | 135 | M30/M32 | |
Other items in this category |
|
Availability Here you can check item's availability. |
|