Product groups
Indexing plungers, steel with plastic twist knob and tapered indexing pin
K1834

Indexing plungers, steel with plastic twist knob and tapered...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and pin steel.
Locked mark.
Twist knob thermoplastic PA (polyamide)
Version:Housing and pin nickel plated.
Locked mark anodised, red.
Twist knob fiberglass reinforced, black.
Note:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
If the locked mark is visible, the pin is either completely retracted or only partly in the indexed position.

Mounting option 1 for plate thickness 6 mm.
Mounting option 2 by Form A for plate thickness > 6 up to 14 mm and by Form B for plate thickness > 6 up to 15 mm.
Type of operation:Style A:
Check that the twist knob is in the "OFF" position and that the pin is retracted.
Slide the plate with the bushing under the indexing plunger.
To clamp, turn the twist knob to the "ON" position.
When fully clamped, an audible click will be heard.
Caution: Do not loosen the clamping of the indexing plunger when the pin is under an axial load. Due to the conical shape, the pin may not retract.

Style B:
With the twist knob in the "OFF" position, slide the plate with the bushing towards the indexing plunger until the spring locks the pin into the bushing.
The twist knob will move automatically the the "MID" position.
For complete clamping, turn the twist knob from the "MID" position to the "ON" position until a click signal is heard.
Accessory:Drill bushings K1835.Supplied withFastening screws are supplied.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
4) ON position
5) OFF position
6) Locked mark
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1834 Indexing plungers, steel with plastic twist knob and tapered indexing pin 248 kB
 Technical information for indexing plunger K1834 241 kB

Drawings (total overview)

Indexing plungers, steel with plastic twist knob and tapered indexing pin

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form A

More information

Drawings

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form A

Item selection/filter

Order No.FormDD1D2D3D4D5D6D7D8D9TT1LL1L2L3L4CADAcc.PriceOrder
K1834.0005A5103,326262010-6,53,466-1438,9295,73311 on request
K1834.0007A7124,932322412-84,566-1544,7345,73913 on request
Order No.FormTravel
S
Clamping
force
N
Temperature
resistance
Shearing force
kN
MCADAcc.PriceOrder
K1834.0005A4,214080 °C0,9M3x5 on request
K1834.0007A517080 °C1,3M4x6 on request

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form B

More information

Drawings

Indexing plungers, steel with plastic twist knob and tapered indexing pin, Form B

Item selection/filter

Order No.FormForm definitionDD1D2D3D4D6D7D8D9TT1LL1L2L3L4CADAcc.PriceOrder
K1834.0107B-7124,9323212-84,566-1544,7345,73913 on request
Order No.FormTravel
S
Clamping
force
N
F=
Spring strength
(N)
Temperature
resistance
Shearing force
kN
MCADAcc.PriceOrder
K1834.0107B5170980 °C1,3M4x6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33