Product groups
Swivel and fixed castors medium-duty version
K1767

Swivel and fixed castors medium-duty version

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version:Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note:The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1767 Swivel and fixed castors medium-duty version 430 kB

Drawings (total overview)

Swivel and fixed castors medium-duty version
Swivel and fixed castors medium-duty version

Fixed castors

More information

Drawings

Fixed castors

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1HLL1Permissible
load
kg
CADAcc.PriceOrder
K1767.100401Fixed castorwithout locking systemball bearing4060-85100913010080250 on request
K1767.125401Fixed castorwithout locking systemball bearing4060-85125915510080250 on request
K1767.160501Fixed castorwithout locking systemball bearing50807511016011202140105550 on request
K1767.200501Fixed castorwithout locking systemball bearing50807511020011245140105800 on request

Swivel castors

More information

Drawings

Swivel castors
Swivel castors

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1767.10040Swivel castorwithout locking systemball bearing454060-8510091301008095250 on request
K1767.12540Swivel castorwithout locking systemball bearing484060-85125915510080110,5250 on request
K1767.16050Swivel castorwithout locking systemball bearing6350807511016011202140105143550 on request
K1767.20050Swivel castorwithout locking systemball bearing7050807511020011245140105170800 on request

Swivel castors with "stop-top"

More information

Drawings

Swivel castors with "stop-top"
Swivel castors with "stop-top"

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1767.100402Swivel castorwith stop-top locking systemball bearing454060-8510091301008095250 on request
K1767.125402Swivel castorwith stop-top locking systemball bearing484060-85125915510080110,5250 on request
K1767.160502Swivel castorwith stop-top locking systemball bearing6350807511016011202140105143550 on request
K1767.200502Swivel castorwith stop-top locking systemball bearing7050807511020011245140105170800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33