Product groups

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Screw, steel.
Tapped bush, steel or brass.
Version:Screw, electro zinc-plated.
Tapped bush, electro zinc-plated or bright brass.
Drawing reference:
Form C: tapped blind hole
Form E: tapped bush
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1223 Knurled knobs 147 kB

Drawings (total overview)

Knurled knobs

Knurled knobs, Form C, with tapped blind hole

More information

Drawings

Knurled knobs, Form C, with tapped blind hole

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K1223.102206CplasticM622121367,5 on request
K1223.102606CplasticM6261720149 on request

Knurled knobs, Form E, with tapped bush

More information

Drawings

Knurled knobs, Form E, with tapped bush

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K1223.212205EbrassM522121366 on request
K1223.202606EsteelM62617201410 on request
K1223.202608EsteelM82617201412 on request

Knurled knobs, Form L, with external thread

More information

Drawings

Knurled knobs, Form L, with external thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1LCADAcc.PriceOrder
K1223.302205X10LsteelM5221213610 on request
K1223.302205X15LsteelM5221213615 on request
K1223.302205X20LsteelM5221213620 on request
K1223.302206X10LsteelM6221213610 on request
K1223.302206X15LsteelM6221213615 on request
K1223.302206X20LsteelM6221213620 on request
K1223.302206X30LsteelM6221213630 on request
K1223.302606X10LsteelM6261513610 on request
K1223.302606X15LsteelM6261513615 on request
K1223.302606X20LsteelM6261513620 on request
K1223.302606X30LsteelM6261513630 on request
K1223.302608X15LsteelM8261513615 on request
K1223.302608X20LsteelM8261513620 on request
K1223.302608X30LsteelM8261513630 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33