Product groups
Pneumatic installation tools for threaded inserts
K2405

Pneumatic installation tools for threaded inserts

go back

Item description/product images

DescriptionMaterial:Attachments tool steel.Note:This pneumatic installation tool is suitable for threaded inserts (standard K0398 and reinforced K0399).
Screwing-in and locking the splines is done at the touch of a button.
Operated by compressed air 5 - 7 bar. Compressed air port 1/4" NPT.

D1 is the internal thread of the thread inserts.

The installation tool and the attachment are ordered separately.
Advantages:Quick installation of threaded inserts using a lightweight, ergonomic tool.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2405 Pneumatic installation tools for threaded inserts 570 kB
 Technical information for pneumatic assembly tools for threaded inserts 200 kB

Item selection/filter

Order No.Designationsuitable for
female thread
D1
CADAcc.PriceOrder
K2405.6Assembly tool- on request
K2405.705AttachmentM5 on request
K2405.706AttachmentM6 on request
K2405.708AttachmentM08 on request
K2405.710AttachmentM10 on request
K2405.712AttachmentM12 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33