Product groups
UNILOCK 2x clamping stations
K2350

UNILOCK 2x clamping stations

go back

Item description/product images

DescriptionMaterial:Baseplate steel.
Clamping module case-hardening steel.
Version:Baseplate ground and oxidised both sides.
Clamping module contact faces hardened and ground.
Note:Pre-assembled clamping stations with integrated UNILOCK ESM138-C clamping modules. The clamping stations are attached to the machine table using clamping brackets or direct fasteners.
The clamping stations can be aligned using the reference bore 25H7 and reference slots 20H7.
The clamping modules are actuated using a central pneumatic port.
The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure).
Clamping is released pneumatically.

The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N/module
- Clamping force (M12) 50,000 N/module
- Clamping force (M16) 75,000 N/module
Clamping force with DIN EN ISO 4762 - 12.9 cap screws

Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Technical data:- Opening pressure: 6 bar, lubricated air.
- Air port: G1/8.
- Repeat accuracy ≤0.005 mm.
- Reference bore 25H7 and reference slots 20H7 for aligning the clamping station.
Temperature range:+5 °C to +60 °C.On request:Clamping station in special dimensions.Accessory:- UNILOCK clamping brackets for UNILOCK clamping stations K1869.
- UNILOCK clamping bolts K0967.
- UNILOCK interchangeable subplates for zero-point clamping system K1218.
- UNILOCK protection bolts for clamping modules K1010.
- UNILOCK covers for clamping modules K1010.
- Port strips for UNILOCK clamping stations K2352.
Supplied with- Clamping station.
- Pneumatic plug-in port.
- Operating instructions.
Drawing reference:
1) without rotation lock
2) with rotation lock
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2350 UNILOCK 2x clamping stations 235 kB
 Technical information zero-point clamping system 116 kB

Drawings (total overview)

UNILOCK 2x clamping stations

UNILOCK 2x clamping stations, without rotation lock

More information

Drawings

UNILOCK 2x clamping stations, without rotation lock

Item selection/filter

Order No.Version 2Form definitionBB1B2B3D

D1HH1H2H3H4H5LL1L2L3Retraction force
kN
CADAcc.PriceOrder
K2350.22003991996002xwithout rotation lock199201407,5138256021,5613,525,95,5399200256016 on request

UNILOCK 2x clamping stations, with rotation lock

More information

Drawings

UNILOCK 2x clamping stations, with rotation lock

Item selection/filter

Order No.Version 2Form definitionBB1B2B3B4D

D1HH1H2H3CADAcc.PriceOrder
K2350.22003991996012xwith rotation lock199201407,560138256021,5613,5 on request
Order No.H4H5H6LL1L2L3L4L5Retraction force
kN
Retraction force
with turbo
kN
CADAcc.PriceOrder
K2350.220039919960125,95,58399200256014321656 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33