Product groups
Tombstones, grey cast iron, single-sided, wide with pre-machined clamping faces
K1531

Tombstones, grey cast iron, single-sided, wide with...

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Tombstones are used for the vertical positioning and mounting of workpieces and fixtures. Tombstones with pre-machined clamping faces provide a quick and economic method of producing a base with specific grid or individual holes.
Ring bolts for hoisting are supplied..
Drawing reference:
1) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1531 Tombstones, grey cast iron, single-sided, wide with pre-machined clamping faces 177 kB

Drawings

Tombstones, grey cast iron, single-sided, wide with pre-machined clamping faces

Item selection/filter

Order No.LB

HL2B2B3H1L8CADAcc.PriceOrder
K1531.100302230300220300250901003040 on request
K1531.100402840400280400320901603040 on request
K1531.100503450500340500400902003550 on request
K1531.1006343636304356305001002504050 on request
K1531.1008052808005258006401153204550 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33