Product groups
Tombstones, grey cast iron, single-side, wide with grid holes
K1531

Tombstones, grey cast iron, single-side, wide with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Tombstones are used for the vertical positioning and mounting of workpieces and fixtures. These tombstones with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied..
Please order protection plugs to plug unused grid holes separately.
Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1531 Tombstones, grey cast iron, single-side, wide with grid holes 305 kB

Drawings

Tombstones, grey cast iron, single-side, wide with grid holes

Item selection/filter

Order No.LHL2B

B2B3H1H2L8DD1N1=Number of
grid holes
N=number of
mounting holes
N=number of
mounting holes
CADAcc.PriceOrder
K1531.2123022303003002502209010030754012M123054 on request
K1531.2124028404004003202809016030754012M125676 on request
K1531.2125034505005004003409020035755012M129098 on request
K1531.21263436363063050043510025040405012M121441111 on request
K1531.21280528080080064052511532045755012M122401514 on request
K1531.2163022303003002502209010030754016M163054 on request
K1531.2164028404004003202809016030754016M165676 on request
K1531.2165034505005004003409020035755016M169098 on request
K1531.21663436363063050043510025040405016M161441111 on request
K1531.21680528080080064052511532045755016M162401514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
India
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33